Skip to main content
Renesas Electronics Corporation - June is Pride Month, a month to raise awareness of the rights and the culture of the LGBTQ+ community

Description

The GreenPAK™ Pro Development Platform allows you to develop your custom design using GreenPAK mixed-signal ICs. Working in tandem with the GreenPAK Designer software, the GreenPAK Pro Development Board allows designers to program custom samples in minutes, test GreenPAK projects in-circuit, and develop using select GreenPAK devices

GreenPAK Designer is an easy-to-use, full-featured integrated development environment (IDE) that allows you to specify exactly how you want the device to be configured. This provides you direct access to all GreenPAK device features and complete control over the routing and configuration of a PAK project with just one tool.

Please note: Socket Adapters should be ordered separately.

Features

  • USB interface
  • MacOS, Windows, and Linux compatible
  • Programming and emulation
  • Gated expansion header for connection to external test equipment
  • Integrated high-speed signal and logic generators

Applications

Type Title Date
Manual - Development Tools PDF 1.97 MB
1 item

Software & Tools

Software & Tools

Software title
Software type
Company
Go Configure Software Hub
Go Configure Software Hub provides development support for a variety of products, including GreenPAK configurable mixed signal matrix and ForgeFPGA™ devices.
Software Package Renesas
1 item
Part NumberStatusStockDescription
SLG4DVKPROObsoleteOut of StockWe will continue to support existing customers that have purchased this platform in the past.

Support Communities

  1. SLG4DVKLITE and SLG46880

    When developing for the SLG46880, Go Configure 6.44 doesn't offer the SLG4DVKLITE as debugging platform. Is this a hardware limitation or will a future version Go Configure support that combination?

    Aug 31, 2024