Overview
The GreenPAK™ Pro Development Platform allows you to develop your custom design using GreenPAK mixed-signal ICs. Working in tandem with the GreenPAK Designer software, the GreenPAK Pro Development Board allows designers to program custom samples in minutes, test GreenPAK projects in-circuit, and develop using select GreenPAK devices
GreenPAK Designer is an easy-to-use, full-featured integrated development environment (IDE) that allows you to specify exactly how you want the device to be configured. This provides you direct access to all GreenPAK device features and complete control over the routing and configuration of a PAK project with just one tool.
Please note: Socket Adapters should be ordered separately.
Features
- USB interface
- MacOS, Windows, and Linux compatible
- Programming and emulation
- Gated expansion header for connection to external test equipment
- Integrated high-speed signal and logic generators
Sample & Buy
We will continue to support existing customers that have purchased this platform in the past.
| Description: | We will continue to support existing customers that have purchased this platform in the past. |
Videos & Training
Discover GreenPAK™, a configurable mixed‑signal IC platform that replaces discrete logic and streamlines system design. By combining analog, digital, and power functions in a compact, low‑power device, GreenPAK enables fast customization through an intuitive GUI without added complexity. Engineers can reduce BOM cost, lower power consumption, simplify PCB routing, accelerate time‑to‑market, and take advantage of in‑system configurability, making GreenPAK a strong fit for building smarter and more efficient designs across a wide range of applications.
Additional Videos
Support
Support Communities
- SLG4DVKLITE and SLG46880
When developing for the SLG46880, Go Configure 6.44 doesn't offer the SLG4DVKLITE as debugging platform. Is this a hardware limitation or will a future version Go Configure support that combination?
Aug 31, 2024