Overview
Description
The SLG47912C-SKT is a socket card kit for use with the SLG4DVKGOCONF Go Configure Development Board. The SLG47912C-SKT kit includes the ForgeFPGA™ Socket Card #5 (SLG7SC5), 20 samples of SLG47912C, and a Pmod™ LED adapter.
The ForgeFPGA™ Socket Card #5 is a development board designed for emulation and prototyping of ForgeFPGA integrated circuits. This socket card implements a connection between the pins of a ForgeFPGA and the Go Configure Development Board. This board can be used for design prototyping with different boot modes. The socket card supports Pmod standards and thus provides the ability to connect different Pmod adapters.
Features
- Programming and emulation
- Standalone boot option
- Onboard 4Mb SPI Flash
- Pmod connectors
- Clock generator from 2.5kHz to 200MHz
- Standalone power connectors
Applications
Design & Development
Product Options
| Part Number | Status | Stock | Budgetary Price (USD) | Sampleable |
|---|---|---|---|---|
| SLG47912C-SKT | Active | In Stock | 1u | $130 | N/A |
Support
Support Communities
Get quick technical support online from Renesas Engineering Community technical staff.
Knowledge Base
Browse our knowledge base for helpful articles, FAQs, and other useful resources.