Skip to main content
Renesas Electronics Corporation

The SLG47910C-SKT is a socket card kit for use with the SLG4DVKGOCONF Development Board. The SLG47910C-SKT kit includes the FogreFPGA™ Socket Card #2 (SLG7SC2), 20 samples of SLG47910C, and a Pmod™ LED Adapter.

ForgeFPGA™ Socket Card #2 is a development board designed for emulation and prototyping of ForgeFPGA integrated circuits. The socket card implements a connection between the pins of a ForgeFPGA™ and the Go Configure™ Development Board. This board can be used for design prototyping with different boot modes. The socket card supports Pmod standards and thus provides an ability to connect different Pmod adapters.

Features

  • Programming and emulation
  • Standalone boot option
  • Onboard 4Mb SPI Flash
  • Pmod connectors
  • Clock generator from 2.5kHz to 200MHz
  • Standalone power connectors

Required Hardware

Required

Go Configure Development Board

Program, emulate, and prototype ForgeFPGA and GreenPAK designs using a universal development board tightly integrated with the Go Configure Software Hub.

Products in the Design

Photo of the top of the ForgeFPGA Socket Card #2 board.

SLG47910C-SKT

Active

Add-on Hardware

Additional boards that work with this platform. Some may be required for full functionality or to evaluate specific features.

Go Configure Development Board

Program, emulate, and prototype ForgeFPGA and GreenPAK designs using a universal development board tightly integrated with the Go Configure Software Hub.