Skip to main content
Renesas Electronics Corporation

Overview

Description

The SLG47105V-EVB board enables the evaluation of the SLG47105V HVPAK™ programmable mixed-signal matrix IC. The board has been developed for testing designs with all features and high current loads.

The SLG47105 combines mixed-signal logic and high-voltage H-bridge functionality in a tiny 2mm x 3mm QFN package. Integrated dual H-bridge/quad Half-bridge functionality allows for driving different loads up to 2A per output with up to 13.2V voltage. Additionally, the SLG47105 advanced PWM macrocells provide the ability to drive multiple motors with different PWM frequencies and duty cycles.

Features

  • Shows H-Bridge/Half-Bridge functions of the SLG47105V chip
  • Connects to GreenPAK™ development boards for programming
  • Two expansion headers: One for platform connection, one for debugging and measurement
  • Flexible power supply: Separate or combined rails for each H-Bridge
  • High-voltage output connector for motors or loads; test points for monitoring
  • Current measurement shunts for monitoring H-Bridge current
  • I2C pull-up resistors for standalone use
  • Positive Temperature Coefficient (PTC) fuse for digital/power ground protection

Applications

Documentation

Product Options

Part NumberStatusStockBudgetary Price (USD)SampleablePb (Lead) FreeECCN (US)HTS (US)
SLG47105V-EVBActiveIn Stock1u | $15N/AYesEAR998473.30.1180