Overview
Description
The SLG47003V-DMO demonstration board is designed to showcase the basic capabilities of the SLG47003 programmable mixed-signal matrix integrated circuit. Three designs are implemented on the board: an analog signal detector, a digital output for a programmable LED, and a linear regulator.
This board helps users understand the operation of the digital and analog blocks in the SLG47003 GreenPAK™ IC, and demonstrates the basic concepts of analog design, such as offset and gain, and their correct application.
Features
- External board power from USB Type-C port
- GreenPAK™ Serial Debugger support
- GreenPAK Advanced Development Platform support
- Go Configure Software Hub software compatible
- Two test points (TS) for the output of internal op amps
- Encoder for schematic parameters regulation
Applications
Design & Development
Product Options
| Part Number | Status | Stock | Budgetary Price (USD) | Sampleable | Pb (Lead) Free | ECCN (US) | HTS (US) |
|---|---|---|---|---|---|---|---|
| SLG47003V-DMO | Active | In Stock | 1u | $60 | N/A | Yes | EAR99 | 8473.30.1180 |
Videos & Training
This video demonstrates the AnalogPAK SLG47003 Demo Board and features three designs. The designs include offset and gain tuning, addressable LED control, and a tunable voltage regulator.
Additional Videos
Support
Support Communities
Get quick technical support online from Renesas Engineering Community technical staff.
Knowledge Base
Browse our knowledge base for helpful articles, FAQs, and other useful resources.