Skip to main content
Renesas Electronics Corporation

Description

The Renesas Starter Kit+ for RX71M is the perfect starter kit for developers who are new to the RX71M. The kit includes an LCD display module, on-chip debugging emulator, and integrated development environment so you can start evaluating the RX71M immediately after opening the box. Please use this product to experience the performance and functions of the RX71M.

About the bundled emulator

We have already discontinued production of the E1 emulator due to components of the product having reached their EOL (end of life, i.e. end of production). Please click on the following link to confirm the details and our successor products.
[Notification] End of Life (EOL) Notice for E1 Emulator (PDF | English, 日本語)

The Renesas Starter Kit which includes the E1 emulator is for sale as long as stocks last. There are no changes to the included emulator.

Features

  • 2 channels Ethernet can be evaluated.
  • Mounts SD slot.
  • 2 channels USB Function and 2 channels USB Host can be evaluated. (Channel USBA supports USB2.0 Hi-Speed)
  • In addition, CAN, RSPI, QSPI, etc. can be evaluated.
  • Including sample codes (Sample programs will be available in Renesas Web site.). Easy to understand coding technique.
  • Required IBM-PC compatible PC (need USB interface, Processor 1GHz over), OS: Windows 8/7/Vista (other than the listed OS is not supported)

Applications

Type Title Date
Tool News - Release PDF 261 KB 日本語
Tool News - Release PDF 210 KB 日本語
Application Note PDF 2.77 MB 日本語
AI-generated Summary: QE for Display [RX,RA] enables graphical interface development for embedded systems using Renesas RX microcontrollers with serially connected LCDs, supporting emWin and Aeropoint GUI middleware. It integrates with e2 studio, Smart Configurator, and Firmware Integration Technology (FIT) modules to simplify GUI creation, display control, and system development flow. The tool supports various RX family starter kits and target boards, facilitating efficient GUI design with AppWizard and PowerPoint-based Aeropoint GUI. It covers from initial display setup to project building, debugging, and execution, enabling high-performance, memory-efficient GUI solutions on microcontrollers without graphic LCD controllers.
Tool News - Release PDF 236 KB 日本語
Tool News - Note PDF 237 KB 日本語
PCB Design Files
Log in to Download ZIP 1.43 MB 日本語
Tool News - Note PDF 127 KB 日本語
Application Note PDF 411 KB
AI-generated Summary: The RX71M Group Renesas Starter Kit+ sample code for CS+ guides users to open the tutorial project file 'RSK+RX71M_Tutorial.mtpj' and access source code organized by peripheral-specific sub-projects. Users can set active projects via the Project Tree. Each sub-project includes a Description.txt explaining functionality and a main C source file. The code demonstrates peripheral initialization and is useful even without the hardware kit. Support and inquiries are available on the Renesas Electronics website.
Application Note PDF 491 KB
AI-generated Summary: The document guides users on integrating RX71M Group Renesas Starter Kit+ sample code with e2 studio. It instructs to confirm toolchain integration via an information dialog, then proceed to the Workbench. Users import projects by right-clicking in the project explorer, selecting 'Import...', choosing 'Existing Projects into Workspace' under the General folder, and following the prompts to complete the import process.
Manual - Development Tools PDF 184 KB
Manual - Development Tools PDF 609 KB 日本語
Manual - Development Tools PDF 2.48 MB 日本語
Manual - Development Tools PDF 3.06 MB 日本語
Manual - Development Tools PDF 155 KB 日本語
Manual - Development Tools PDF 1.27 MB 日本語
Manual - Development Tools PDF 1.03 MB
Manual - Development Tools PDF 180 KB
Quick Start Guide PDF 1.43 MB
18 items

Software & Tools

Software Downloads

Type Title Date
Board Description File ZIP 2 KB
Software & Tools - Other
Log in to Download ZIP 554 KB
Software & Tools - Other
Log in to Download ZIP 日本語
3 items

Sample Code

Sample Code

Filters
Type Title Date Date
Sample Code
Log in to Download ZIP 6.46 MB Compiler: CC-RX IDE: CS+
Sample Code
Log in to Download ZIP 6.40 MB Compiler: CC-RX IDE: e2 studio
2 items
Part NumberStatusStockDescriptionRegional AvailabilityDebugger supplied
R0K50571MS000BEActiveOut of StockRenesas Starter Kit+ for RX71M (Kit with CS+)US, EU, CN, BR, IN, KR, SG, TWE1
R0K50571MS800BEPreviewOut of StockRenesas Starter Kit+ for RX71M (Kit with CubeSuite+)JPNone
R0K50571MS100BEObsoleteOut of StockRenesas Starter Kit+ for RX71M (Kit with CubeSuite+)JPE1
YR0K50571MS000BEPendingOut of StockRenesas Starter Kit+ for RX71M (Kit with e² studio)US, EU, CN, BR, IN, KR, SG, TWE1

Support Communities

  1. starter kit support yr0k50571ms000be

    hi i recently ordered rx71m starter kit, (yr0k50571ms000be) with that kit i got cd for but when i going to install software from cd it asking for product activation code. & when i click on next it showing error belwo please support

    Nov 14, 2024