Skip to main content
Renesas Electronics Corporation

Description

The Renesas Starter Kit for RX130-512KB is the perfect starter kit for developers who are new to the RX130 (Program Flash 512KB, Pin Count 100-pin). The kit includes an LCD display module, on-chip debugging emulator, and integrated development environment so you can start evaluating the RX130 immediately after opening the box. Please use this product to experience the performance and functions of the RX130.

Note
  • When supplying power from E2 Lite (E2 emulator Lite), the supply voltage is only 3.3V. Please use external power supply when using at other than 3.3V. E1 emulator is available.
  • Touch Demonstration Project

Features

  • Mounted devices: RX130 (R5F51308ADFP: Pin Count 100-pin, Program Flash 512KB)
  • Touch feature (self-capacitive type) can be evaluated.
  • Such as IIC and SCI the communication function can be evaluated.
  • Including sample codes (Sample programs will be available in Renesas Web site.). Easy to understand coding technique.
  • Required IBM-PC compatible PC (need USB interface, Processor 1GHz over), OS: Windows 10/8.1/8/7 (other than the listed OS is not supported).

Applications

  • Washing Machine, Refrigerator, IH Cooking Heater, Touch Sensor System, FA Equipment, Office Equipment, Washing Toilet Seat, Security System, Access Control, Alarm Control, Detector, HMI Washing Machine, Refrigerator, IH Cooking Heater, Touch Sensor System, FA Equipment, Office Equipment, Washing Toilet Seat, Security System, Access Control, Alarm Control, Detector, HMI
Type Title Date
Manual - Development Tools PDF 910 KB
Manual - Development Tools PDF 930 KB 日本語
Manual - Development Tools PDF 875 KB 日本語
Application Note PDF 12.71 MB 日本語
By using the FIT module, users can easily incorporate firmware update functionality and secure boot functionality into their applications. The firmware update module provides middleware that functions as a component when adding firmware update functionality to the user's system.
Tool News - Release PDF 210 KB 日本語
Application Note PDF 2.77 MB 日本語
AI-generated Summary: QE for Display [RX,RA] enables graphical interface development for embedded systems using Renesas RX microcontrollers with serially connected LCDs, supporting emWin and Aeropoint GUI middleware. It integrates with e2 studio, Smart Configurator, and Firmware Integration Technology (FIT) modules to simplify GUI creation, display control, and system development flow. The tool supports various RX family starter kits and target boards, facilitating efficient GUI design with AppWizard and PowerPoint-based Aeropoint GUI. It covers from initial display setup to project building, debugging, and execution, enabling high-performance, memory-efficient GUI solutions on microcontrollers without graphic LCD controllers.
Tool News - Release PDF 236 KB 日本語
Application Note PDF 500 KB 日本語
AI-generated Summary: The software controls communication between the RX130-512KB microcontroller, ZMOD4410 gas sensor, and HS3001 humidity and temperature sensor via I2C. It collects sensor data, including eCO2, TVOC, IAQ, humidity, and temperature, and displays the results on the RX130 Starter Kit LCD. The software supports sensor initialization, data acquisition, LCD display, and capacitive touch control for LED operation. It operates on a 32MHz RX130 MCU with 5V power and 3.3V sensor supply, using e2 Studio and CC-RX compiler. Connection details and API functions for sensor control are included, enabling efficient environmental monitoring.
Application Note PDF 587 KB 日本語
AI-generated Summary: The software controls Sensirion environmental sensor modules via I2C communication using the RX130 microcontroller. It acquires temperature, humidity, gas, CO2, and PM2.5 data from SHTC1, SGP30, SCD30, and SPS30 sensors, displaying results on the RSK LCD. The software supports sensor initialization, data acquisition, LCD display, flash memory read/write, touch control, and SCD30 calibration. Connection details and operation environment are specified, including hardware setup and sensor data processing formulas.
Tool News - Release PDF 441 KB 日本語
PCB Design Files
Log in to Download ZIP 526 KB 日本語
Application Note PDF 342 KB
AI-generated Summary: The RX130 Group Renesas Starter Kit provides sample code projects for CS+ and CC-RX environments. Users can open tutorial projects from the specified folder to access source code and dependent files organized by peripheral type. Each project includes a Description.txt explaining functionality and a main C source file. The code supports peripheral initialization and is designed for use with Renesas hardware. Renesas offers website support and contact information for inquiries.
Application Note PDF 435 KB
AI-generated Summary: The RX130 Group Renesas Starter Kit sample code guides users through importing existing projects into the e2 studio workspace. It details steps to import from an archive file, explore project files including source code and documentation, and explains that each sample includes a main C source file demonstrating peripheral initialization. The sample projects serve as practical examples for development even without the hardware kit.
Manual - Development Tools PDF 2.14 MB 日本語
Manual - Development Tools PDF 920 KB 日本語
Manual - Development Tools PDF 831 KB
Quick Start Guide PDF 2.18 MB
Manual - Development Tools PDF 97 KB
18 items

Software & Tools

Software Downloads

Type Title Date
Board Description File ZIP 1 KB
Software & Tools - Other
Log in to Download ZIP 日本語
Software & Tools - Other
Log in to Download EXE 94.69 MB
3 items

Sample Code

Sample Code

Filters
Type Title Date Date
Sample Code
[Software=RX Driver Package|V1.48],[Toolchains=CC-RX|V3.07.00;GNURX|14.2.0.202505;IAR Compiler for RX|v.5.20.1]
Log in to Download ZIP 156.61 MB
Application: Consumer Electronics
Compiler: CC-RX, ICCRX Function: Driver or Library IDE: e2 studio, GCC EWRX, IAR EWRX
By using the FIT module, users can easily incorporate firmware update functionality and secure boot functionality into their applications. The firmware update module provides middleware that functions as a component when adding firmware update functionality to the user's system.
Sample Code
Log in to Download ZIP 9.66 MB Compiler: CC-RX IDE: e2 studio
Sample Code
Log in to Download ZIP 53.15 MB 日本語 Compiler: CC-RX IDE: CS+
Sample Code
Log in to Download ZIP 52.88 MB 日本語 Compiler: CC-RX IDE: e2 studio
4 items
Part NumberStatusStockBudgetary Price (USD)DescriptionRegional AvailabilityDebugger supplied
RTK5051308S00000BEActiveIn Stock1u | $282.35Renesas Starter Kit for RX130-512KB (Kit with CS+)E2 Lite
RTK5051308S90000BEActiveIn Stock1u | $258.82Renesas Starter Kit for RX130-512KB (Kit with CS+)JPNone
YRTK5051308S00000BEActiveIn StockRenesas Starter Kit for RX130-512KB (Kit with e² studio)US, EU, CN, BR, IN, KR, SG, TWE2 Lite

Partners

Zephyr Logo
Zephyr Project

The Zephyr Project is an open-source, scalable real‑time operating system (RTOS) designed for resource-constrained embedded systems and supports a wide range of hardware architectures and development boards. For the Renesas RX130 Starter Kit, Zephyr provides focused documentation covering board features, supported peripherals, and basic build, flashing, and debugging workflows to help developers quickly get started.

See the Zephyr Project RX130 Starter Kit Documentation