Overview
Description
The Renesas Starter Kit for RX130-128KB is the perfect starter kit for developers who are new to the RX130 (Program Flash 128KB, Pin Count 80-pin). The kit includes an LCD display module, on-chip debugging emulator, and integrated development environment so you can start evaluating the RX130 immediately after opening the box. Please use this product to experience the performance and functions of the RX130.
Technical Support
If you encounter problems concerning the bundled debugger (E1), please contact https://en-support.renesas.com.
When contacting us, please have the following information ready: your name, company name, department name, fax number, MCU part number (ex. MCU: R5F51305ADFN), tool part number, version of debugger and a brief description of the problem.
CS+ Evaluation Software and Renesas Flash Programmer Evaluation Software do not come with technical support services.
About the bundled emulator
We have already discontinued production of the E1 emulator due to components of the product having reached their EOL (end of life, i.e. end of production). Please click on the following link to confirm the details and our successor products.
[Notification] End of Life (EOL) Notice for E1 Emulator (PDF | English, 日本語)
The Renesas Starter Kit which includes the E1 emulator is for sale as long as stocks last. There are no changes to the included emulator.
Features
- Touch feature (self-capacitive type) can be evaluated.
- Such as IIC and SCI the communication function can be evaluated.
- Including sample codes (Sample programs will be available in Renesas Web site). Easy to understand coding technique.
- Required IBM-PC compatible PC (need USB interface, Intel Pentium III 600MHz over), OS : Windows 8/7/Vista (other than the listed OS is not supported)
Applications
Design & Development
Videos & Training
Additional Videos
Support
Support Communities
Knowledge Base
Product Options
| Part Number | Status | Stock | Description | Regional Availability | Debugger supplied |
|---|---|---|---|---|---|
| RTK5005130S00000BE | Obsolete | Out of Stock | Renesas Starter Kit for RX130 (Kit with CS+) | — | E1 |
| RTK5005130S90000BE | Obsolete | Out of Stock | Renesas Starter Kit for RX130 (Kit with CS+) | JP | None |
| YRTK5005130S00000BE | Obsolete | Out of Stock | Renesas Starter Kit for RX130 (Kit with e² studio) | US, EU, CN, BR, IN, KR, SG, TW | E2 Lite |