Skip to main content
Renesas Electronics Corporation

Description

The RL78/G1D Bluetooth® Low Energy (LE) Module Expansion Board (RTKYRLG1D0B00000BJ) is an evaluation board with a Pmod™ interface that incorporates the RL78/G1D module (RY7011A0000DZ00) for Bluetooth LE. It can connect to the RL78/G14 Fast Prototyping Board (RTK5RLG140C00000BJ) and can be used to evaluate Bluetooth LE functions. Additionally, customers can use the RL78/G1D evaluation board to develop new Bluetooth LE applications with a Bluetooth LE system employing the RL78/G1D 16-bit microcontroller (MCU). Use the expansion board together with sensor devices to easily evaluate and develop IoT applications.

Configuration

  • RL78/G1D evaluation board and Bluetooth LE control (GUI) tool
  • Bluetooth LE protocol stack
  • Bluetooth Developer Studio (BDS) plugin
  • GATTBrowser smartphone app for Bluetooth LE operation confirmation

Learn more about Renesas' Bluetooth Low Energy solutions.

Features

  • Incorporates the RL78/G1D module (RY7011A0000DZ00) for Bluetooth Low Energy
    • A small module (8.95 mm x 13.35 mm x 1.7 mm) mounted with the RL78/G1D microcontroller for Bluetooth LE with the lowest level of current consumption in the industry, a 32-MHz crystal resonator for the RF chip, and an antenna
    • The module has obtained certificates of compliance with Japan’s Radio Law, the FCC’s module-related standards, IC regulations, CE mark requirements, and Bluetooth SIG certification

Applications

Type Title Date
Quick Start Guide PDF 201 KB
Manual - Development Tools PDF 274 KB 日本語
Application Note PDF 1.10 MB 日本語
AI-generated Summary: The document explains the process to acquire Bluetooth qualification for products using Bluetooth Low Energy (LE) microcomputers or modules from Renesas. It details the Qualified Design Identification (QDID) numbers applicable to various IC groups and modules, the supported Bluetooth profiles and services, and the necessary steps for Bluetooth SIG membership registration, Declaration ID purchase, and product registration. The document also clarifies the use and limitations of specific QDIDs and provides a comprehensive list of supported profiles and services for each design.
Application Note PDF 1.57 MB 日本語
AI-generated Summary: The document details the configuration and use of a simple API for Bluetooth Low Energy (BLE) communication on the RL78/G14 platform. It covers system and software setup, development environment, program execution, and API specifications. The simple API offers nine functions to manage BLE operations such as scanning, advertising, connecting, data communication, and disconnection. It supports encrypted communication and device filtering via a whitelist. The API runs on a Host MCU controlling the RL78/G1D BLE module, enabling flexible data exchange using a general purpose communication profile.
Application Note PDF 1.49 MB 日本語
AI-generated Summary: The document details a Simple API for Bluetooth Low Energy communication using the RX113 MCU. It provides nine APIs enabling scanning, advertising, connecting as master or slave, data transmission, and disconnection. The system supports Renesas Starter Kit for RX113 as Host MCU and RL78/G1D modules as BLE MCUs. It also covers system configurations, UART communication settings, and integration with smartphones. The API facilitates bidirectional communication using a proprietary virtual UART profile with automatic encrypted connections.
Application Note PDF 1.60 MB 日本語
AI-generated Summary: The document explains the Bluetooth Low Energy protocol stack host sample for RL78/G14, detailing device and software composition, operation procedures, and software sequences. It describes the host sample running on the Renesas Starter Kit for RL78/G14, controlling the RL78/G1D BLE microcontroller via UART communication. The system supports UART 2-wire and branch connections. The host sample manages BLE communication with a smartphone, handling broadcasting, connection establishment, pairing, encryption, and ADC data transmission. It includes a simple scheduler and power-saving STOP mode.
Application Note PDF 1.52 MB 日本語
AI-generated Summary: This document provides general precautions for handling microprocessing and microcontroller units, emphasizing proper treatment of unused pins, power-on processing, prohibition of access to reserved addresses, and clock signal stability. It highlights differences between products with varying part numbers and advises system evaluation tests when switching products. Additionally, it outlines the purpose and target readers of the RL78/G1D Module Firmware manual and lists related documents and application notes for further reference.
Application Note PDF 1.10 MB 日本語
AI-generated Summary: The document details the RL78/G1D module control software, including firmware and host MCU programming. It explains the system configuration where the Host MCU controls the RL78/G1D module via serial communication using the RSCIP protocol. The Host MCU program includes user applications and BLE communication managed through the rBLE API, supporting GAP, GATT, and various profiles. The software handles command processing, event notifications, and error recovery in serial communication. The document also outlines development environments, firmware specifications, and build procedures.
Manual - Development Tools PDF 1.94 MB 日本語
Manual - Development Tools PDF 1.89 MB 日本語
Manual - Development Tools PDF 1.92 MB 日本語
Manual - Hardware PDF 3.13 MB 日本語
Application Note PDF 1.30 MB 日本語
AI-generated Summary: Sensor data from the Renesas HS3001 Humidity and Temperature Sensor transmits via Bluetooth Low Energy using the RL78/G14 Fast Prototyping Board and RL78/G1D BLE Module Expansion Board. The Host MCU program controls the BLE module through a UART 2-wire connection, managing pairing and security with the Security Library. The document details hardware and software configurations, development environment requirements, communication sequences, and step-by-step procedures for building, running, and verifying Bluetooth communication with smartphones. It also covers the BLE protocol stack API usage and includes application circuit examples.
Application Note PDF 1.40 MB 日本語
AI-generated Summary: This document details integrating Bluetooth Low Energy (BLE) and LoRaWAN communication for sensor devices. It explains setting LoRaWAN parameters via BLE from smartphones, sending sensor data to LoRaWAN Gateways, and verifying data on the LoRaWAN Network Server. The setup uses RL78/G14 Fast Prototyping Board, BLE and LoRaWAN modules connected via Pmod interfaces, and a sensor module measuring temperature, pressure, and humidity. It covers firmware updates, device diagnostics, and device management through BLE.
Other
Log in to Download PDF 87 KB
Schematic
Log in to Download PDF 285 KB
16 items

Software & Tools

Software & Tools

Software title
Software type
Company
QuickConnect Platform
QuickConnect platform enables fast prototyping by providing compatible hardware and software building blocks.
Software and Hardware Development Tools Renesas
1 item

Sample Code

Sample Code

Filters
Type Title Date Date
Sample Code
Log in to Download ZIP 2.06 MB 日本語
Application: Consumer Electronics, Industrial
Compiler: CA78K0R, CC-RL Function: Communication Interface IDE: CS+ for CA, CX, CS+ for CC, e2 studio
Sample Code
Log in to Download ZIP 16.22 MB 日本語
Application: Consumer Electronics, Industrial
Compiler: CC-RX Function: Communication Interface IDE: e2 studio
Sample Code
Log in to Download ZIP 2.71 MB 日本語
Application: Consumer Electronics, Industrial
Compiler: CA78K0R, CC-RL Function: Communication Interface IDE: CS+ for CA, CX, CS+ for CC, e2 studio
Sample Code
Log in to Download ZIP 1.39 MB 日本語
Application: Consumer Electronics, Industrial
Compiler: CC-RL Function: Communication Interface IDE: e2 studio
Sample Code
Log in to Download ZIP 3.32 MB 日本語
Application: Consumer Electronics, Industrial
Compiler: CC-RL Function: Communication Interface IDE: e2 studio
Sample Code
[Software=Bluetooth® low energy Protocol Stack|Ver.1.21],[Toolchains=CC-RL|V1.03.00]
Log in to Download ZIP 5.55 MB 日本語
Application: Consumer Electronics, Industrial
Compiler: CC-RL Function: Communication Interface IDE: CS+ for CC, e2 studio
Sample Code
Log in to Download ZIP 2.97 MB Compiler: CC-RL IDE: CS+, e2 studio
7 items

Related Boards & Kits

Boards & Kits

Part NumberStatusStockBudgetary Price (USD)SampleablePb (Lead) Free
RTKYRLG1D0B00000BJActiveIn Stock1u | $19N/ANo
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
Icon showing CD-ROM illustration, indicating compact disc storage.

ROM Ordering

Embed your custom code into Renesas masked MCUs during manufacturing for tailored device functionality.