Overview
Description
The RL78/G1D Bluetooth® Low Energy (LE) Module Expansion Board (RTKYRLG1D0B00000BJ) is an evaluation board with a Pmod™ interface that incorporates the RL78/G1D module (RY7011A0000DZ00) for Bluetooth® Low Energy (LE). It can connect to the RL78/G14 Fast Prototyping Board (RTK5RLG140C00000BJ) and can be used to evaluate Bluetooth LE functions. Additionally, customers can use the RL78/G1D evaluation board to develop new Bluetooth LE applications with a Bluetooth LE system employing the RL78/G1D 16-bit microcontroller (MCU). Use the expansion board together with sensor devices to easily evaluate and develop IoT applications. Learn more about Renesas' Bluetooth Low Energy solutions.
Features
- Incorporates the RL78/G1D module (RY7011A0000DZ00) for Bluetooth Low Energy
- A small module (8.95 mm x 13.35 mm x 1.7 mm) mounted with the RL78/G1D microcontroller for Bluetooth LE with the lowest level of current consumption in the industry, a 32-MHz crystal resonator for the RF chip, and an antenna
- The module has obtained certificates of compliance with Japan’s Radio Law, the FCC’s module-related standards, IC regulations, CE mark requirements, and Bluetooth SIG certification
- Configuration
- RL78/G1D evaluation board and Bluetooth LE control (GUI) tool
- Bluetooth LE protocol stack
- Bluetooth Developer Studio (BDS) plugin
- GATTBrowser smartphone app for Bluetooth LE operation confirmation
Applications
Design & Development
Videos & Training
Additional Videos
Support
Support Communities
Get quick technical support online from Renesas Engineering Community technical staff.
Knowledge Base
Browse our knowledge base for helpful articles, FAQs, and other useful resources.
ROM Ordering
Embed your custom code into Renesas masked MCUs during manufacturing for tailored device functionality.