Overview
The RTKP6815xDE000x0BC evaluation boards facilitate rapid and thorough evaluation of the RRP68150 and RRP68151 half-bridge drivers, which provide 2A source and 5.3A sink gate-drive capability. The RTKP6815xDE00000BC boards effectively drive GaN FETs, while the RTKP6815xDE00010BC boards drive silicon FETs in a buck system configuration. Each evaluation board integrates either two GaN FETs or two logic-level N-channel MOSFETs along with an inductor–capacitor (LC) filter, enabling full system-level assessment under realistic operating conditions.
Features
- 2A source and 5.3A sink driver for GaN FETs and MOSFETs
- Accepts 3.3V/5V logic-level pulse-width modulation (PWM) inputs
- Fast propagation delay: 19ns/17ns typical
- Excellent propagation delay matching: 1.5ns typical
- 4.5ns typical rise time and 2.7ns typical fall time with 1nF load
- Separately adjustable turn-on and turn-off speeds
- Anti-shoot-through protection (RRP68150)
- RTKP6815xDE00000BC integrates the WLCSP package with two GaN FETs
- RTKP6815xDE00010BC integrates the QFN package with two MOSFETs
Products in the Design
Sample & Buy
| Part Number | Status | Stock | Budgetary Price (USD) | Sampleable |
|---|---|---|---|---|
| RTKP68150DE00000BC | Active | Out of Stock | 1u | $108 | Available |
| RTKP68150DE00010BC | Active | Out of Stock | 1u | $108 | Available |
| RTKP68151DE00000BC | Active | Out of Stock | 1u | $108 | Available |
| RTKP68151DE00010BC | Active | Out of Stock | 1u | $108 | Available |
Support
Support Communities
Get quick technical support online from Renesas Engineering Community technical staff.
Knowledge Base
Browse our knowledge base for helpful articles, FAQs, and other useful resources.