Skip to main content
Renesas Electronics Corporation

Overview

The RTKP6815xDE000x0BC evaluation boards facilitate rapid and thorough evaluation of the RRP68150 and RRP68151 half-bridge drivers, which provide 2A source and 5.3A sink gate-drive capability. The RTKP6815xDE00000BC boards effectively drive GaN FETs, while the RTKP6815xDE00010BC boards drive silicon FETs in a buck system configuration. Each evaluation board integrates either two GaN FETs or two logic-level N-channel MOSFETs along with an inductor–capacitor (LC) filter, enabling full system-level assessment under realistic operating conditions.

Features

  • 2A source and 5.3A sink driver for GaN FETs and MOSFETs
  • Accepts 3.3V/5V logic-level pulse-width modulation (PWM) inputs
  • Fast propagation delay: 19ns/17ns typical
  • Excellent propagation delay matching: 1.5ns typical
  • 4.5ns typical rise time and 2.7ns typical fall time with 1nF load
  • Separately adjustable turn-on and turn-off speeds
  • Anti-shoot-through protection (RRP68150)
  • RTKP6815xDE00000BC integrates the WLCSP package with two GaN FETs
  • RTKP6815xDE00010BC integrates the QFN package with two MOSFETs

Products in the Design

Sample & Buy

Applied Filters: