Skip to main content
Renesas Electronics Corporation

Description

The RTKP68145DE0000BU evaluation board provides a quick and comprehensive solution for evaluating the RRP68145 100V 3A source, 4A sink high-frequency half-bridge driver. Designed for driving the gates of two N-channel MOSFETs in a half-bridge configuration, the board includes dual-footprint MOSFETs (supporting both 5mm×6mm and 3mm×3mm packages) and an LC filter. This setup enables the evaluation of half-bridge driven loads, such as synchronous buck switching regulators.

This evaluation board operates from a supply voltage of 6V to 18VDC and is capable of driving both high-side and low-side MOSFETs in a 100V half-bridge configuration.

Features

  • 3A source and 4A sink NMOS gate drivers
  • Internal level shifter and bootstrap diode for gate driver on high-side NFET
  • Supports up to 100V high-side bootstrap reference
  • Operates with a 6V to 18V bias supply
  • Fast 15ns typical propagation delay and 2ns delay matching enable operation at frequencies up to 1MHz

Applications

Type Title Date
Manual - Development Tools PDF 1.01 MB
The RTKP68145DE0000BU board enables fast evaluation of the RRP68145 100V half-bridge driver with 3A source and 4A sink for N-channel MOSFETs. It includes dual-footprint MOSFETs and an LC filter for synchronous buck regulator testing. Operating from 6V to 18V, it features internal level shifting, bootstrap diode, and fast propagation delays for up to 1MHz switching. The manual provides specifications, layout details, and schematic guidance.
PCB Design Files ZIP 2.96 MB
The RTKP68145DE0000BU design files include schematics, BOM, PCB layout files, and Gerber artwork for the RTKP68145DE0000BU evaluation board.
2 items
Part NumberStatusStockSampleable
RTKP68145DE0000BUActiveOut of StockAvailable