Skip to main content
Renesas Electronics Corporation

Overview

The RTKP68145DE0000BU evaluation board provides a quick and comprehensive solution for evaluating the RRP68145 100V 3A source, 4A sink high-frequency half-bridge driver. Designed for driving the gates of two N-channel MOSFETs in a half-bridge configuration, the board includes dual-footprint MOSFETs (supporting both 5mm×6mm and 3mm×3mm packages) and an LC filter. This setup enables the evaluation of half-bridge driven loads, such as synchronous buck switching regulators.

This evaluation board operates from a supply voltage of 6V to 18VDC and is capable of driving both high-side and low-side MOSFETs in a 100V half-bridge configuration.

Features

  • 3A source and 4A sink NMOS gate drivers
  • Internal level shifter and bootstrap diode for gate driver on high-side NFET
  • Supports up to 100V high-side bootstrap reference
  • Operates with a 6V to 18V bias supply
  • Fast 15ns typical propagation delay and 2ns delay matching enable operation at frequencies up to 1MHz

Products in the Design

Sample & Buy

RTKP68145DE0000BU Evaluation Board

RTKP68145DE0000BU