Skip to main content
Renesas Electronics Corporation - June is Pride Month, a month to raise awareness of the rights and the culture of the LGBTQ+ community

Features

  • 115VDC bootstrap supply maximum voltage supports 100V on the half-bridge
  • 3A source and 4A sink gate driver
  • Fast propagation delay: 30ns typical delay
  • Integrated 0.5Ω typical bootstrap diode
  • Wide 6V to 18V operating voltage range
  • VDD and boot undervoltage lockout (UVLO)
  • Robust noise tolerance: wide hysteresis at inputs
  • HS pin tolerates up to -10V continuous
  • Tri-Level PWM input with logic threshold levels set by external VREF pin from 2.7V to 5.5V
  • Programmable dead time prevents shoot-through adjustable from 35ns to 350ns with a single resistor

Description

The RRP68145 is a 100V, 3A source, 4A sink high-frequency half-bridge MOSFET driver. The RRP68145 features a tri-level PWM input with programmable dead time. Its wide operating supply range of 6V to 18V and integrated high-side bootstrap diode supports driving the high-side and low-side NMOS in 100V half-bridge applications.

The RRP68145 features strong 3A source, 4A sink drivers with very fast 30ns typical propagation delay, making it optimal for high-frequency switching applications. VDD and boot UVLO protect against an undervoltage operation.

The tri-level input of the pulse-width modulation (PWM) pin controls the high-side and low-side drivers with a single pin. When the PWM input is at logic high, the high-side bridge FET is turned on and the low-side FET is off. When the input voltage is in the mid-level state, both the high-side and low-side bridge FETs are turned off. The PWM threshold levels are proportional to an external input reference voltage on the REF input voltage range (VREF) pin, allowing PWM operation across a 2.7V to 5.5V logic range.

The RRP68145 is offered in a 16 Ld 3mm x 3mm QFN package.

Parameters

AttributesValue
Bootstrap Supply Voltage (Max) (V)115
VBIAS (Max) (V)18
Peak Pull-up Current (A)3
Peak Pull-down Current (A)4
Turn-On Prop Delay (ns)70
Turn-Off Prop Delay (ns)30
Rise Time (μs)20
Fall Time20ns
Input Logic Level5V
Qualification LevelStandard

Package Options

Pkg. TypePkg. Dimensions (mm)Lead Count (#)Pitch (mm)
FCQFN3.0 x 3.0 x 0.75160.6

Applications

  • Data center half-bridge and full-bridge DC/DC converters
  • Hybrid switch cap converter
  • H-Bridge motor driver
  • Two-switch forward and active clamp converters
  • Multiphase PWM DC/DC controllers
  • Class-D amplifiers

Applied Filters: