Skip to main content
Renesas Electronics Corporation

Description

The μPD720211 is a 2-port USB 3.0 hub controller that complies with the Universal Serial Bus (USB) Specification Revision 3.0 and operates at up to 5Gbps. The device incorporates Renesas' market-proven design expertise in USB 3.0 interface technologies and market-proven USB 3.0 hub core. The device is fully compatible with all prior versions of the USB spec and 100% compatible with Renesas' industry-standard USB 3.0 host controller. It comes in a small 56-pin QFN package and integrates several commonly required external components, making it ideally suited for applications with limited PCB space. In addition, the μPD720211 incorporates our low-power technologies and supports all mainstream battery charging specifications.

The RTKA720211DE0000BU (previously named ET-uPD720211-0002) 2-Port USB 3.0 Hub uses the µPD720211K8-701-BAL-A USB hub controller. This plug-and-play hub expands two USB 3.0 ports from a PC’s USB 3.x port. No specific driver is required for a common OS.

Features

  • Compliant with Universal Serial Bus 3.0 Specification Revision 1.0:
    • Supports the following speed data rates: Low-speed (1.5Mbps), Full-speed (12Mbps), High-speed (480Mbps), SuperSpeed (5Gbps)
    • μPD720211 supports up to 2 downstream ports for all speeds
    • Supports USB 3.0 link power management (U0/U1/U2/U3)
    • Supports USB 2.0 link power management (LPM: L0/L1/L2/L3)
  • Supports Serial Peripheral Interface (SPI) type ROM for firmware
  • VBUS control:
    • Individual overcurrent detection
    • Individual power control
  • Power supply:
    • 5V power supply
    • Power regulator for 3.3V from 5V input
  • System clock: 24MHz crystal

Applications

Type Title Date
Manual - Development Tools
Log in to Download PDF 1.20 MB 日本語 , 简体中文
The RTKA720211DE0000BU evaluation board (formerly ET-D720211-0002) is a two-port USB 3.0 hub using the µPD720211K8-BAL-A USB 3.0 hub controller. This document describes how to use the evaluation board. This evaluation board expands a PC's USB 3.x port into two USB 3.0 ports. For common operating systems like Windows 11 and Linux (such as Ubuntu), there is no need to install specific drivers.
PCB Design Files
Log in to Download ZIP 4.58 MB
The RTKA720211DE0000BU is a 2-port USB hub evaluation board that complies with the Universal Serial Bus 3.0 specification Revision 1.0. This file contains the schematics, layout data, and bill of materials for the RTKA720211DE0000BU.
2 items
Part NumberStatusStockSampleable
RTKA720211DE0000BUActiveOut of StockAvailable