Overview
The μPD720211 is a 2-port USB 3.0 hub controller that complies with the Universal Serial Bus (USB) Specification Revision 3.0 and operates at up to 5Gbps. The device incorporates Renesas' market-proven design expertise in USB 3.0 interface technologies and market-proven USB 3.0 hub core. The device is fully compatible with all prior versions of the USB spec and 100% compatible with Renesas' industry-standard USB 3.0 host controller. It comes in a small 56-pin QFN package and integrates several commonly required external components, making it ideally suited for applications with limited PCB space. In addition, the μPD720211 incorporates our low-power technologies and supports all mainstream battery charging specifications.
The RTKA720211DE0000BU (previously named ET-uPD720211-0002) 2-Port USB 3.0 Hub uses the µPD720211K8-701-BAL-A USB hub controller. This plug-and-play hub expands two USB 3.0 ports from a PC’s USB 3.x port. No specific driver is required for a common OS.
Features
- Compliant with Universal Serial Bus 3.0 Specification Revision 1.0
- Supports the following speed data rates: Low-speed (1.5Mbps), Full-speed (12Mbps), High-speed (480Mbps), SuperSpeed (5Gbps)
- μPD720211 supports up to 2 downstream ports for all speeds
- Supports USB 3.0 link power management (U0/U1/U2/U3)
- Supports USB 2.0 link power management (LPM: L0/L1/L2/L3)
- Supports Serial Peripheral Interface (SPI) type ROM for firmware
- VBUS control
- Individual overcurrent detection
- Individual power control
- Power supply
- 5V power supply
- Power regulator for 3.3V from 5V input
- System clock: 24MHz crystal
Sample & Buy