Overview
Description
The RTKA2P4520S00MC0BE is a contactless evaluation kit designed to assess rotary and linear sensor performance, including redundant measurement capabilities. It includes easy-to-use configuration software and a simple-to-install GUI. The communication board connects seamlessly to a PC for fast setup and evaluation.
This kit features the RAA2P452x magnet-free inductive position sensor IC, engineered for absolute rotary, linear, or arc position sensing in automotive applications.
What's Included
- RAA2P-COMBOARD communication board
- RAA2P4520A1615: Dual-coil side-shaft sensor, 32mm diameter, 360° rotary design
- RAA2P4520R0303: Three regular sensors with 120° dual-coil design, 45° phase shift, and ASIL-D compliance
- USB-B cable and two interface cables
Features
- Robust contactless position sensing kit for automotive applications
- Configurable IC with UART and SENT interfaces
- Suitable for 3.3V or 5.0V applications
Applications
Design & Development
Software & Tools
Software Downloads
Product Options
| Part Number | Status | Stock | Sampleable | Requires Terms and Conditions |
|---|---|---|---|---|
| RTKA2P4520S00MC0BE | Active | In Stock | Available | Does not require acceptance of Terms and Conditions |
Support
Support Communities
Get quick technical support online from Renesas Engineering Community technical staff.
Knowledge Base
Browse our knowledge base for helpful articles, FAQs, and other useful resources.