Overview
The RTKA2P4520S00MC0BE is a contactless evaluation kit designed to assess rotary and linear sensor performance, including redundant measurement capabilities. It includes easy-to-use configuration software and a simple-to-install GUI. The communication board connects seamlessly to a PC for fast setup and evaluation.
This kit features the RAA2P452x magnet-free inductive position sensor IC, engineered for absolute rotary, linear, or arc position sensing in automotive applications.
Kit Contents
- RAA2P-COMBOARD communication board
- RAA2P4520A1615: Dual-coil side-shaft sensor, 32mm diameter, 360° rotary design
- RAA2P4520R0303: Three regular sensors with 120° dual-coil design, 45° phase shift, and ASIL-D compliance
- USB-B cable and two interface cables
Features
- Robust contactless position sensing kit for automotive applications
- Configurable IC with UART and SENT interfaces
- Suitable for 3.3V or 5.0V applications
Products in the Design
Sample & Buy
RTKA2P4520S00MC0BE
ActiveSupport
Support Communities
- RICBox Product plugin needed for RAA2P4520C
Hi Renesas team Where can I obtain a product plugin for RAA2P4520C found on the RAA2P4520SASX2 demo board. Using RICBox 8.5.0 R_RAA2P_3_4 5.4.0 RAA2P-COMBOARD FW 5.14 Thanks
Jun 5, 2026 - IPS2550 RAA2P3226/RAA2P4520软件串口输出编程问题
您好, 我购买了瑞萨官网的IPS2550,RAA3226和RAA2P4520的套件,买回来以后测试了一下,可以测量角度,但是我现在想自己开发方案,收据手册 ...
Jul 26, 2026