メインコンテンツに移動
ルネサス エレクトロニクス株式会社 (Renesas Electronics Corporation)

説明

RTKA2P4200S00000BE誘導型位置センサ評価キットは、ロータリ型またはリニア型センサの性能を評価するために設計されています。 キットには製品設定用のソフトウェアが含まれており、GUIは簡単にインストールできます。 通信ボードはPCにシームレスに接続でき、迅速なセットアップと評価が可能です。

RTKA2P4200S00000BEキットは、産業用アプリケーションの絶対回転角、直線、または円弧状位置検出用に設計された、RAA2P4200マグネットフリーの誘導型位置センサIC評価用キットす。

RTKA2P4200S00000BE評価キットには、RAA2P-COMBOARD (コミュニケーションボード)、RAA2P4200R0100 (直径32mm、360度回転モジュール)、RAA2P4200L100 (100mmリニアセンシングモジュール)、USB-Bケーブル、および2本のインターフェースケーブルが含まれています。

特長

  • 産業用アプリケーション向けの堅牢な非接触位置検出キット
  • I2C、アナログ、PWMインタフェースを備えたコンフィギュラブルIC
  • 3.3Vまたは5.0Vアプリケーションに最適

アプリケーション

  • 産業オートメーション
  • 家電製品
  • 電動工具
  • プリンタ
  • 低速アプリケーション
分類 タイトル 日時
クイックスタートガイド PDF 656 KB
The RTKA2P4200S00000BE is a Renesas evaluation kit designed to help users quickly evaluate and familiarize themselves with the RAA2P4200 inductive position sensor. It includes a communication board and two sensor modules designed to detect both rotary and linear motion. This quick start guide outlines essential steps to set up and operate the hardware efficiently.
マニュアル-ソフトウェア
ログインしてダウンロード PDF 748 KB
The RAA2P4200 is a single-channel, industrial-grade inductive position sensor designed for rotary, linear, and arc motion detection in automation and robotics. This document outlines the necessary steps to set up, program, and calibrate the sensor.
クイックスタートガイド
ログインしてダウンロード PDF 2.60 MB
RAA2Pxxxx is Renesas' family of high-accuracy inductive position sensors. This document outlines the procedures for configuring and operating the RAA2Pxxxx Evaluation Software (GUI), which is fully compatible with all evaluation kits in the RAA2Pxxxx series.
PCB設計ファイル
ログインしてダウンロード ZIP 2.05 MB
The RAA2P4200L100 is a compact linear reference design from Renesas, based on the RAA2P4200 inductive position sensor. This package contains the Gerber design files, which can be imported into your PCB layout.
PCB設計ファイル
ログインしてダウンロード ZIP 2.13 MB
The RAA2P4200R0100 is a rotary reference design from Renesas, based on the RAA2P4200 inductive position sensor. This package contains the Gerber design files, which can be imported into your PCB layout.
レポート PDF 754 KB
The RAA2P4200L100 is a compact Renesas linear reference design based on the RAA2P4200 inductive position sensor. It is capable of performing absolute linear position sensing for strokes up to 10cm. The RAA2P4200L100 achieves 14-bit resolution and ±0.08mm accuracy. This measurement report outlines the sensor coil design's performance and presents the corresponding measurement results.
レポート PDF 614 KB
The RAA2P4200R0100 Renesas rotary reference design is based on the RAA2P4200 inductive position sensor. It features 14-bit resolution and is equipped with I²C, analog, and PWM interfaces. This measurement report outlines the sensor coil design's performance and presents the corresponding measurement results.
7件

ソフトウェア/ツール

ソフトウェアダウンロード

分類 タイトル 日時
ソフトウェア/ツール-ソフトウェア
ログインしてダウンロード ZIP 151.02 MB
RAA2Pxxxx is Renesas' family of high-accuracy inductive position sensors. This package contains the necessary files to install and operate the RAA2Pxxxx Evaluation Software (GUI), which is fully compatible with all evaluation kits in the RAA2Pxxxx series.
ソフトウェア/ツール-ソフトウェア
ログインしてダウンロード ZIP 24 KB
RAA2Pxxxx is Renesas' family of high-accuracy inductive position sensors. This package provides Python code for communicating with the sensor and performing compensation and calibration using the Renesas RAA2P-COMBOARD, making it suitable for quick testbench setup and automated calibration.
ソフトウェア/ツール-ソフトウェア
ログインしてダウンロード ZIP 18 KB
RAA2Pxxxx is Renesas' family of high-accuracy inductive position sensors. This package includes sample code for calculating linearization points from simple measurements.
3件

サンプルコード

サンプルコード

フィルター
分類 タイトル 日時 日時
サンプルコード
ログインしてダウンロード ZIP 173 KB
RAA2P4xxx is Renesas' family of high-accuracy industrial-grade inductive position sensors. This package offers ready-to-use sample code for seamless communication between Renesas RH850 32-bit automotive MCUs and inductive position sensors, tailored to the selected interface.
1件
型名状態在庫SampleableRequires Terms and Conditions
RTKA2P4200S00000BEActive在庫ありAvailableDoes not require acceptance of Terms and Conditions