Skip to main content
Renesas Electronics Corporation

Overview

The RTKA223882DE0000BU is a dual output 25W universal input flyback evaluation board that features the RAA223882 700V regulator. The board demonstrates a low-cost, high-performance isolated AC/DC solution from a universal input of 85VAC to 265VAC for 12V and 5.9V outputs. The RTKA223882DE0000BU features an input EMI filter that is pre-compliant with EN55022/CISPR 22 Class B conducted EMI limits, and it is designed to pass the 4kV surge capability with an IEC61000-4-5 standard.

Features

  • Deliver 30W with universal input from 120VAC to 230VAC
  • Deliver 25W with universal input from 85VAC to 265VAC
  • Low Bill of Materials (BOM) cost design
  • EMI compliance for EN55022/CISPR22
  • Surge test compliance to IEC61000-4-5 up to 4kV

Products in the Design

Sample & Buy

RTKA223882DE0000BU Evaluation Board

RTKA223882DE0000BU