Skip to main content
Renesas Electronics Corporation

Description

The RAA223011 evaluation board (RTKA223011DE0000BU) is a high voltage buck converter that is designed to demonstrate a low-cost high performance non-isolated AC/DC conversion solution. It operates from a universal input of 85VAC to 265VAC and has a 12V output capable of up to 300mA of output current. RTKA223011DE0000BU has built-in overcurrent, short-circuit, input brownout, and over-temperature protection. RTKA223011DE0000BU comes with an RAA223011 in a 5-Ld TSOT23 package.

Features

  • Universal input
  • Single-side PCB with low cost external components
  • EMI compliance for EN55022/CISPR22
  • Standby power less than 10mW
  • No audible noise

Applications

Type Title Date
Manual - Hardware PDF 733 KB
PCB Design Files ZIP 789 KB
2 items
Part NumberStatusStockBudgetary Price (USD)SampleablePb (Lead) FreeECCN (US)HTS (US)
RTKA223011DE0000BUActiveIn Stock1u | $69AvailableYesEAR998473.30.1180