Overview
The RAA223011 evaluation board (RTKA223011DE0000BU) is a high voltage buck converter that is designed to demonstrate a low-cost high performance non-isolated AC/DC conversion solution. It operates from a universal input of 85VAC to 265VAC and has a 12V output capable of up to 300mA of output current. RTKA223011DE0000BU has built-in overcurrent, short-circuit, input brownout, and over-temperature protection. RTKA223011DE0000BU comes with an RAA223011 in a 5-Ld TSOT23 package.
Features
- Universal input
- Single-side PCB with low cost external components
- EMI compliance for EN55022/CISPR22
- Standby power less than 10mW
- No audible noise
Sample & Buy
RTKA223011DE0000BU
Active| Pb (Lead) Free: | Yes |
| ECCN (US): | EAR99 |
| HTS (US): | 8473.30.1180 |
1u | $69.00Budgetary Price
Support
Support Communities
Get quick technical support online from Renesas Engineering Community technical staff.
Knowledge Base
Browse our knowledge base for helpful articles, FAQs, and other useful resources.