概要
説明
The RTKA214020DE0010BU evaluation board provides a simple platform to evaluate the RAA214020. It contains all the important circuitry needed to characterize critical performance parameters.
The RAA214020 is a low noise, high PSRR, low dropout voltage regulator. It accepts an input voltage range of 2.7V to 5.5V and the output voltage can be programmed from 0.9V to VIN-VDROPOUT by means of a resistor divider feedback network. The device can source a load current of up to 2A and has an output voltage accuracy of ±1.25% over line, load, and temperature.
特長
- Input voltage range: 2.7V to 5.5V
- Output Voltage adjustable range: 0.9V to VIN - VDROPOUT
- Convenient shutdown mode function using jumper JP1
- Power-Good (PG) indication test point
アプリケーション
製品選択
| Part Number | Status | Stock | Budgetary Price (USD) | Sampleable | Pb (Lead) Free | ECCN (US) | HTS (US) |
|---|---|---|---|---|---|---|---|
| RTKA214020DE0010BU | Active | In Stock | 1u | $45 | Available | Yes | EAR99 | 8473.30.1180 |