Skip to main content
Renesas Electronics Corporation - June is Pride Month, a month to raise awareness of the rights and the culture of the LGBTQ+ community

Description

The RTKA211320DE0030BU board evaluates the RAA211320, a DC/DC synchronous step-down regulator with current mode Constant On Time (COT) control. The RAA211320 supports a wide input voltage range (from 4.5V to 30V) and adjustable output voltage. It delivers up to continuous 2A output current.

Features

  • Simple and flexible design
  • Input voltage range: 4.5V to 30V
  • Output voltage: 3.3V
  • Up to 2A output current capability
  • Operating temperature range: -40°C to +125°C

Applications

Type Title Date
Manual - Development Tools PDF 1.41 MB
Other XLSX 142 KB
2 items
Part NumberStatusStockBudgetary Price (USD)SampleablePb (Lead) FreeECCN (US)HTS (US)
RTKA211320DE0030BUActiveIn Stock1u | $75AvailableYesEAR998473.30.1180