Skip to main content
Renesas Electronics Corporation

Overview

The RTKA211250DE0000BU board evaluates the RAA211250 (QFN version), a DC/DC synchronous step-down regulator with programmable switching frequency. The RAA211250 supports a wide input voltage range (from 4.5V to 30V) and adjustable output voltage. It delivers up to continuous 5A output current with premium load regulation and line regulation performance.

Features

  • Simple and flexible design
  • 4.5V to 30V VIN range
  • 3.3V output or adjustable
  • 400kHz default or adjustable Fsw 200kHz to 800kHz

Products in the Design

Sample & Buy

RTKA211250DE0000BU

RTKA211250DE0000BU