概要
説明
The RTKA211250DE0000BU board evaluates the RAA211250 (QFN version), a DC/DC synchronous step-down regulator with programmable switching frequency. The RAA211250 supports a wide input voltage range (from 4.5V to 30V) and adjustable output voltage. It delivers up to continuous 5A output current with premium load regulation and line regulation performance.
特長
- Simple and flexible design
- 4.5V to 30V VIN range
- 3.3V output or adjustable
- 400kHz default or adjustable Fsw 200kHz to 800kHz
アプリケーション
設計・開発
製品選択
| Part Number | Status | Stock | Budgetary Price (USD) | Sampleable | Pb (Lead) Free | ECCN (US) | HTS (US) |
|---|---|---|---|---|---|---|---|
| RTKA211250DE0000BU | Active | In Stock | 1u | $70 | Available | Yes | EAR99 | 8473.30.1180 |