Skip to main content
Renesas Electronics Corporation - June is Pride Month, a month to raise awareness of the rights and the culture of the LGBTQ+ community

Description

The RTKA210130DE0020BU is the evaluation board for RAA210130, which is a 30A synchronous step-down DC/DC converter power module with integrated digital PWM controller, smart power stage (SPS), power inductor, and passive components. Capable of delivering up to 30A of continuous current, the RAA210130 is a single-channel, step-down power supply that is optimized for high power density applications without the need for airflow or heatsink. Operating from a single 4.75V to 15V input power rail, the RTKA210130DE0020BU evaluation board offers adjustable output voltages down to 0.6V and efficiencies of up to 96.3%. The RAA210130 uses the proprietary Renesas digital synthetic current modulation scheme to achieve the industry-best combination of transient response, ease of tuning, and efficiency across the full load range.

Features

  • Input voltage range from 4.75V to 15V
  • Adjustable output voltage from 0.6V to 3.3V
  • ±0.7% accuracy over line, load, and temperature
  • Up to 96.3% conversion efficiency
  • Programmable soft-start/soft-stop, TON/TOFF delay, VOUT transition rate
  • Pre-bias output start-up
  • Dedicated enable pin and PGOOD indicator
  • UVLO, programmable overcurrent, overvoltage, and over-temperature
  • Thermally enhanced 10mm×13mm×7.8mm BGA-PoP package

Applications

Type Title Date
Manual - Development Tools PDF 2.29 MB
1 item

Software & Tools

Software Downloads

Type Title Date
Software & Tools - Software
Log in to Download EXE 249.38 MB
1 item

Related Boards & Kits

Boards & Kits

Part NumberStatusStockBudgetary Price (USD)SampleablePb (Lead) FreeECCN (US)HTS (US)
RTKA210130DE0020BUActiveIn Stock1u | $194.87AvailableNoEAR998473.30.1180