Skip to main content
Renesas Electronics Corporation

Overview

RTKA210130DE0010BU is a socket board used for programming the RAA210130. This board is to be used together with the ISLUSBEVAL1Z dongle and USB cable for connection between the dongle and the computer. The Renesas PowerNavigator™ can be used together with this board to configure and program the RAA210130 device.

Features

  • Socket board for programming the RAA210130

Products in the Design

Sample & Buy

RTKA210130DE0010BU

Active
Pb (Lead) Free:No
ECCN (US):EAR99
HTS (US):8473.30.1180

Add-on Hardware

Additional boards that work with this platform. Some may be required for full functionality or to evaluate specific features.

USB to PMBus Adapter and Cable

ISLUSBEVAL1Z Active
Enables PC connectivity to PMBus‑enabled evaluation boards. Designed to support configuration and monitoring through PowerNavigator software.
RAA210130 Evaluation Board

RAA210130 Evaluation Board

Evaluate a high-current digital power module using a complete board optimized for power density and efficiency. Designed for rapid validation of demanding power applications.