Skip to main content
Renesas Electronics Corporation

Overview

Description

The DK‑S124 is a development kit for the Renesas Synergy™ S124 microcontroller (MCU) group, intended for software and hardware developers to develop firmware, experiment, and evaluate the S124 I/O features prior to designing custom hardware using Synergy software and tools.

System Requirements

  • Microsoft® Windows® 7 or 10 with Intel® Core™ family processor or equivalent running at ≥2.0GHz
  • ≥8GB system RAM
  • ≥2GB free hard drive space
  • ≥2 USB 2.0 ports
  • Internet connection

Features

  • Access most pins and on-board peripherals of the Synergy S124 MCU Group
  • Accelerate code development with the tightly integrated and qualified Synergy Software Package (SSP)
  • View and debug code with the e2 studio IDE from Renesas or IAR Embedded Workbench® for Renesas Synergy
  • Flexible connectivity options including USB, CAN, SEEED Grove I2C I/F, and Pmod™ connectors for third‑party, off‑the‑shelf, and custom multi‑function boards
  • Wireless radio expansion capabilities with a Bluetooth® Low Energy (LE) module
  • Human machine interface (HMI) functionality with a capacitive touch sensing unit (CTSU) and Pmod LCD for visualization
  • On-board accelerometer, light, and temperature sensors
  • Measure real-time power consumption of the current over program execution
  • Security and encryption functions enable data communications and storage, with support for industry-standard algorithms such as AES 128/256
  • Safety features include hardware diagnostics, memory protection, and watchdog timeout
  • Debugging and programming with J-Link® OB on-board

Applications

Documentation

Design & Development

Sample Code

Product Options

Part NumberStatusStockSampleablePb (Lead) FreeECCN (US)HTS (US)RoHS CompliantChina RoHS Compliant
RTK7DKS124S00002BUActiveIn StockN/ANo3A991.a.28471.50.0150NoNo
YSDKS124S20NRNDOut of StockN/ANo3A991.a.28471.50.0150NoNo

Support