Skip to main content
Renesas Electronics Corporation

Overview

Description

The Target Board for RX65N provides an entry point to evaluation, prototyping and developing for the RX65N MCU. Moreover, since this board incorporates an emulator circuit, you can use it for your own application design without the need for further tool investments. This product provides through-holes for pin headers that allow access to all MCU signal pins, allowing an easy prototyping with a breadboard.

Features

  • On-board RX65N MCU
  • Excellent choice for basic evaluation and development of selected MCU
  • Full access to all MCU pins by provided header through-hole connections
  • Included on-chip debugging can be used for own development
  • USB connector to power and debug the MCU (no USB cable included)
  • Development environment like e² studio can be downloaded for free

Applications

Documentation

Design & Development

Software & Tools

Software Downloads

Sample Code

Product Options

Part NumberStatusStockBudgetary Price (USD)SampleablePb (Lead) FreeECCN (US)HTS (US)
RTK5RX65N0C00000BRActiveIn Stock1u | $25.88N/ANo3A991.a.28471.50.0150

Videos & Training

Support

Support Communities

  1. Newbie at Programming RX65N target board

    Hello everybody, I am a newbie in programming microcontroller. My only experience is with Arduinos, that i used at home for DIY projects, and PSOC, for my embedded system courses at university. Now, I am doing an intership in a company where the need a control unit based on microcontrollers ...

    Aug 2, 2024
  2. SCI interface, continuous data reception

    Hello Renesas's users, I have SCI1 configured on the RTK5RX65N0C00000BR and trying to receive a message from HTerm on PC. I can receive messages like 1 or 2 bytes not more than that (sending character or 2 characters together, if more characters are sent together, only two characters will ...

    Jan 18, 2023
Support Communities

Support Communities

Get quick technical support online from Renesas Engineering Community technical staff.
Browse Articles

Knowledge Base

Browse our knowledge base for helpful articles, FAQs, and other useful resources.
Submit a Ticket

Submit a Ticket

Need to ask a technical question or share confidential information?