Skip to main content
Renesas Electronics Corporation

Description

The Renesas Solution Starter Kit for RX23E-B is an evaluation tool designed for sensor measurement using the RX23E-B 32-bit microcontroller (MCU). The kit includes an RX23E-B MCU evaluation board equipped with peripherals for sensor measurements and software that can be downloaded from our website. Analog characterization can be started immediately after purchasing the kit. This kit allows developers to shorten development time and bring their products to market faster.

This RSSK consists of an evaluation module equipped with the RX23E-B MCU, our Quick and Effective tool solution for AFE (QE for AFE), and a board control program that communicates with QE for AFE and controls the analog front end, A/D converter, and D/A converter.

The evaluation board is equipped with circuits for A/D conversion, thermocouple measurement, resistance temperature detector measurement, load cell measurement, and D/A converter output, supporting the evaluation of A/D and D/A converters and application evaluation using various sensors.

QE for AFE, a GUI-based support tool, can be combined with a factory board control program to set the operation of the AFE, A/D converter, and D/A converter, and to acquire and display A/D conversion results.

The kit also includes various application notes and sample programs providing developers with further guidance and support.

Contents

  • Documentation/Sample Programs
    • RSSKRX23E-B User's Manual
    • RSSKRX23E-B Renesas Solution Starter Kit for RX23E-B Quick Start Guide
    • RSSKRX23E-B Renesas Solution Starter Kit for RX23E-B Schematics, Pattern, Parts List
    • RX23E-B Group RSSKRX23E-B Board Control Program
  • Tools
    • QE for AFE
  • Related Application Notes/Sample Programs
    • Example of 4-20mA transmitter using built-in D/A converter
    • Example of weight measurement using AC excited load cell
    • Design and weight measurement of tiny board for digital load cell
    • Design and measurement of small board for 6-axis force sensor

The board control program binary file written at the factory is included in the RSSKRX23E-B Board Control Program.

Features

  • Equipped with an RX23E-B 32-bit MCU with software prepared for evaluation
  • Includes peripheral circuits necessary for sensor measurement
    • Reference junction compensation circuit required for thermocouple measurement
    • Supports 3-wire and 4-wire resistance temperature detector measurement
    • Supports bridge sensor measurements such as for strain gauges
  • Easy evaluation with QE for AFE
    • Various AFE parameters can be changed
    • A/D conversion result display function (time waveform, histogram)
    • Digital filter frequency characteristic display
  • Provides sample program for 4-20mA communication, including thermocouple measurement and resistance temperature detector measurement for reference junction compensation (sample program can be downloaded from our website)
  • Sample program for load cell measurement by AC excitation
  • E2 emulator or E2 emulator Lite (sold separately) can be directly connected
  • Software development is possible using only a USB power supply
  • Plug-in terminal block for analog input and miniature thermocouple connector
  • RS-485 with CAN driver IC
  • Equipped with two Pmod terminals

Applications

Type Title Date
Manual - Development Tools PDF 2.08 MB 日本語
Quick Start Guide PDF 1.69 MB 日本語
PCB Design Files ZIP 1.90 MB
Application Note PDF 1.64 MB 日本語
The Firmware Updating Communications Module provides communication control functionality between microcontrollers in a primary MCU-secondary MCU system configuration. By using this module, firmware updates for the secondary MCU can be easily performed via the primary MCU. The communication protocol supports UART or 3-wire SPI.
Application Note PDF 12.71 MB 日本語
By using the FIT module, users can easily incorporate firmware update functionality and secure boot functionality into their applications. The firmware update module provides middleware that functions as a component when adding firmware update functionality to the user's system.
Tool News - Release PDF 284 KB 日本語
Application Note PDF 3.82 MB
AI-generated Summary: Azure RTOS sample projects demonstrate how to develop applications using ThreadX, FileX, GUIX, NetX Duo, and USBX on Renesas RX family microcontrollers with e2 studio or IAR Embedded Workbench. The projects support various RX devices and include examples for IoT connectivity, low power operation, and secure bootloader integration. Microsoft has contributed Azure RTOS to open source under Eclipse ThreadX, discontinuing official updates. Renesas discontinues the RYZ014A LTE module, recommending Sequans GM01Q as a compatible replacement. Development tools and supported sample projects vary by device, with detailed setup instructions and sample descriptions provided.
Application Note PDF 1.44 MB 日本語 , 简体中文
AI-generated Summary: The RX23E series integrates a 24-bit Delta-Sigma A/D converter (DSAD) with high oversampling ratios and built-in digital filters to achieve high-resolution analog-to-digital conversion. It supports multi-channel input with configurable gain, reference voltage, and digital filter settings, enabling precise sensor signal processing. RX23E-B offers advanced digital filter options (SINC4+SINC4 or SINC5+SINC1) for optimized noise reduction and settling time. The document details methods for removing power line noise, gain correction, and hardware design considerations such as input voltage range, anti-aliasing filters, and PCB layout to maximize analog performance.
Tool News - Release PDF 237 KB 日本語
Application Note PDF 1.77 MB 日本語
AI-generated Summary: The RX23E-B microcontroller outputs temperature or voltage measurements as a 4-20mA current signal using its built-in 16-bit D/A converter and high-precision 24-bit Δ-Σ A/D converter. The system supports thermocouple and RTD sensors, enabling accurate long-distance current-based communication with minimal wiring. The sample program runs on the RX23E-B Solution Starter Kit, allowing real-time measurement and current output calibration. Measurements confirm output current errors below 0.1% full scale across temperatures from -25°C to 85°C, with a 95% settling time of 1.3ms dominated by the output filter circuit. The document details hardware configuration, measurement procedures, calibration methods, and software implementation for 4-20mA transmitter applications.
Manual - Hardware PDF 3.03 MB 日本語
Application Note PDF 1.50 MB 日本語
AI-generated Summary: Weight measurement using an AC excited load cell achieves high precision by alternating the excitation voltage polarity, eliminating errors from thermal electromotive forces, voltage drops, and noise. The RX23E-B microcontroller integrates an analog front end, a high-speed 24-bit Δ-Σ A/D converter, timers, and controllers that enable efficient data acquisition without CPU load. Using the Renesas Solution Starter Kit and sample programs, measurements under varying temperatures demonstrate reduced error with AC excitation. The document details system setup, calibration, measurement methods, and software configuration for accurate weight sensing applications.
Application Note PDF 1.59 MB 日本語
AI-generated Summary: The program operates on the RX23E-B MCU on the RSSKRX23E-B board, enabling communication with QE for AFE via USB-UART. It provides functions to configure registers of the Analog Front End (AFE), 24-bit Δ-Σ A/D converter (DSAD), and 16-bit D/A converter (R16DA), control A/D conversion, and transmit conversion data. The system uses DMA and data operation circuits to efficiently handle data transfer and error detection. Operating conditions include a 5V power supply, 32MHz clock, and specific peripheral frequencies. The package includes firmware, source code, and documentation in English and Japanese. The document details communication protocols, peripheral usage, program structure, and project import instructions.
Application Note PDF 2.96 MB 日本語
AI-generated Summary: The RX23E-B-QFN40-WT board integrates the RX23E-B MCU with an analog front end (AFE), LDO power supply, and RS-485 driver to enable precise weight measurement using a digital load cell. The sample program supports communication via QE for AFE or Modbus RTU over RS-485, allowing configuration, calibration, zero reset, and data acquisition. Measurement accuracy is validated with a 300g rated capacity load cell, achieving low noise and minimal non-linearity. The document details hardware specifications, communication protocols, sample program functions, and evaluation results, providing a comprehensive guide for implementing compact digital load cell systems with Renesas MCUs. PCB design files include BOM, schematic, and pattern diagrams.
Other PDF 747 KB
Other PDF 246 KB
16 items

Software & Tools

Software & Tools

Software title
Software type
Company
QE for AFE: Development Assistance Tool for Analog Front End
This development assistance tool supports the development of embedded systems to perform high-precision sensing for microcontrollers with built-in analog front-end (AFE). [Plugin for Renesas IDE "e2 studio"] [Standalone Version] [Support MCU/MPU:RA, RX]
Solution Toolkit Renesas
E2 emulator [RTE0T00020KCE00000R]
On-chip debugging emulator. Also available as a flash memory programmer. [Support MCU/MPU: RA, RE, RH850, R-Car D1, RL78, RX, RISC-V MCU]
Emulator Renesas
E2 emulator Lite [RTE0T0002LKCE00000R]
On-chip debugging emulator. Also available as a flash memory programmer. [Support MCU/MPU: RA, RE, RL78, RX, RISC-V MCU]
Emulator Renesas
QE for OTA: Development Assistance Tool for Firmware Update
This development assistance tool helps you easily try firmware update on your device. [Plugin for Renesas IDE "e² studio"] [Support MCU/MPU: RX, RL78, RA] [Support clouds service: Amazon Web Services (AWS), Microsoft Azure]
Solution Toolkit Renesas
4 items

Software Downloads

Type Title Date
Board Description File ZIP 1 KB
1 item

Sample Code

Sample Code

Filters
Type Title Date Date
Sample Code
[Toolchains=CC-RX|V3.05.00]
Log in to Download ZIP 7.37 MB 日本語
Application: Industrial
Compiler: CC-RX Function: Evaluation Kit IDE: CS+ for CC, e2 studio
Includes the factory-programmed board control program binary file.
Sample Code
[Toolchains=CC-RX|V3.07.00;GNURX|14.2.0.202505]
Log in to Download ZIP 51.35 MB Compiler: CC-RX, GNURX Function: Application Example, Communication Interface, Driver or Library IDE: e2 studio
Sample Code
[Software=RX Driver Package|V1.48],[Toolchains=CC-RX|V3.07.00;GNURX|14.2.0.202505;IAR Compiler for RX|v.5.20.1]
Log in to Download ZIP 156.61 MB
Application: Consumer Electronics
Compiler: CC-RX, ICCRX Function: Driver or Library IDE: e2 studio, GCC EWRX, IAR EWRX
By using the FIT module, users can easily incorporate firmware update functionality and secure boot functionality into their applications. The firmware update module provides middleware that functions as a component when adding firmware update functionality to the user's system.
Sample Code
Log in to Download ZIP 22.65 MB 日本語
Sample Code
[Toolchains=CC-RX|V3.05.00]
Log in to Download ZIP 11.63 MB 日本語
Application: Industrial
Compiler: CC-RX Function: Application Example IDE: CS+ for CC, e2 studio
Sample Code
[Toolchains=CC-RX|V3.05.00]
Log in to Download ZIP 11.01 MB 日本語
Application: Industrial
Compiler: CC-RX Function: Application Example IDE: CS+ for CC, e2 studio
6 items
Part NumberStatusStockBudgetary Price (USD)SampleablePb (Lead) Free
RTK0ES1001C00001BJActiveIn Stock1u | $364.07N/ANo