Overview
Description
The RAJ240055 evaluation kit consists of an evaluation module (EVM), a USB System Management Bus (SMBus), and an interface adapter. It allows users to evaluate their battery management system using the Renesas RAJ240055 Li-ion Battery Fuel Gauge IC (FGIC).
The kit includes the Battery Management System with Fixed Firmware (R-BMS F), which is a fixed-firmware that is easy to use and requires no additional development. It features user-configurable settings for determining the device's different thresholds. The evaluation kit enables a seamless transition from evaluation to customer qualification without the need for firmware development.
Contact your regional agencies/distributors for more details.
Features
- Complete evaluation system for Li-ion battery management
- Optimized circuit module for quick setup
- SMBus I/F communication
- Built-in resistor cell simulator for quick setup with minimum wire connections
- LED indicator to show battery level, system status (charge/discharge/alert)
- GUI based PC software for configuration
Applications
Design & Development
Software & Tools
Software Downloads
Product Options
| Part Number | Status | Stock | Sampleable | Pb (Lead) Free | ECCN (US) | HTS (US) |
|---|---|---|---|---|---|---|
| RTK0EF0163DK0002BU | Active | In Stock | Available | Yes | EAR99 | 8473.30.1180 |
Videos & Training
Renesas' Battery Management System with Fixed Firmware (R-BMS F) is a fixed firmware solution designed for the RAJ240100, RAJ240090, and RAJ240055 3–10 cell FGICs. The RTK0EF0136DK0002BU evaluation kit uses the RAJ240090/100, while the RTK0EF0163DK0002BU evaluation kit uses the RAJ240055. Both evaluation kits include an intuitive GUI tool that provides a comprehensive and flexible battery management system for accurate state-of-charge monitoring.
News & Blog Posts
Support
Support Communities
- Renesas RAJ240055 Firmware Request
I want to evaluate this gauge using the RTK0EF0163DK0002BU, but I requested the firmware document about half a year ago. Why has nobody given me access permission?
May 20, 2026 - THe SYSIN of RAJ240055
Hi, What is the sysin of RAJ240055? There is no clear functional description in datasheet,just a “System presence input ”,so,how to use it?can it be floated? Regards
Apr 23, 2026