Overview
Description
The RAJ240055 evaluation kit consists of an evaluation module (EVM), a USB System Management Bus (SMBus), and an interface adapter. It allows users to evaluate their battery management system using the Renesas RAJ240055 Li-ion Battery Fuel Gauge IC (FGIC).
Additionally, the kit includes the Battery Management System with Fixed Firmware (R-BMS F), which is a fixed-firmware that is easy to use and requires no additional development. It features user-configurable settings for determining the device's different thresholds. The evaluation kit enables a seamless transition from evaluation to customer qualification without the need for firmware development.
Contact your regional agencies/distributors for more details.
Features
- Complete evaluation system for Li-ion battery management
- Optimized circuit module for quick setup
- SMBus I/F communication
- Built in resistor cell simulator for quick setup with minimum wire connections
- LED indicator to show Battery level, system status (Charge/Discharge/Alert)
- GUI based PC software for configuration
Applications
Design & Development
Software & Tools
Software Downloads
Videos & Training
Renesas' Battery Management System with Fixed Firmware (R-BMS F) is a fixed firmware solution designed for the RAJ240100, RAJ240090, and RAJ240055 3–10 cell FGICs. The RTK0EF0136DK0002BU evaluation kit uses the RAJ240090/100, while the RTK0EF0163DK0002BU evaluation kit uses the RAJ240055. Both evaluation kits include an intuitive GUI tool that provides a comprehensive and flexible battery management system for accurate state-of-charge monitoring.
News & Blog Posts
Support
Support Communities
- THe SYSIN of RAJ240055
Hi, What is the sysin of RAJ240055? There is no clear functional description in datasheet,just a “System presence input ”,so,how to use it?can it be floated? Regards
Apr 23, 2026