Skip to main content
Renesas Electronics Corporation

Description

This Sub-GHz Wireless Communication Evaluation Kit is compliant to Japan radio laws, and includes a Renesas Sub-GHz wireless connectivity IC (R9A06G062GNP) and a Renesas RX65N microcontroller. Renesas can support Wi-SUN FAN1.1 with FSK and OFDM modulation, multi-hop communication, and mesh network topology. It is suitable for smart meter, smart city, digital signage, monitoring system, etc.

*Wi-SUN FAN: Wireless Smart Utility Network for Field Area Network profile

Features

  • Standard/Regulation
    • IEEE802.15.4-2020
    • ARIB STD-T108
  • Carrier frequency
    • 920-928 MHz
  • Data rate
    • 100 kbps (FSK)
    • 300/600 kbps (OFDM)
  • Transmit output power
    • +13dBm (FSK, m=1, 100kbps)
    • +13dBm (OFDM, OFDM, option4, MCS6, 300kbps)
    • +13dBm (OFDM, OFDM, option3, MCS6, 600kbps)
  • Minimum reception sensitivity(PER<10% for 250Byte)
    • -108 dBm (FSK, m=1, 100kbps)
    • -106 dBm (OFDM, OFDM, option4, MCS6, 300kbps)
    • -103 dBm (OFDM, OFDM, option3, MCS6, 600kbps)

Applications

Type Title Date
Manual - Development Tools PDF 892 KB 日本語
PCB Design Files
Log in to Download ZIP 5.36 MB
White Paper PDF 977 KB 日本語 , 简体中文
This paper examines the role of Wi-SUN FAN 1.1 in enabling long-range, low-power, mesh networking for smart meters and IoT devices. It outlines Renesas’ contributions to the standard, introduces the R9A06G062 transceiver and development tools, and shows how these solutions accelerate product development for stable, scalable, smart-society communications.
Application Note PDF 1.35 MB
AI-generated Summary: The document presents detailed electrical characteristics of a 920 MHz band RF transceiver compliant with ARIB STD-T108, focusing on current consumption, TX power, and harmonic distortion under various modulation schemes including FSK and OFDM. It specifies evaluation conditions such as system configuration, temperature, and supply voltages. Measurements cover TX and RX modes, showing power ranges, current values, and harmonic behavior at 924.1 MHz. The data supports design and evaluation of sub-GHz wireless communication systems using the R9A06G062GNP device.
Application Note PDF 876 KB
AI-generated Summary: The design data package includes detailed circuit diagrams, parts lists, Gerber files, and board layout diagrams for both the daughter and mother boards of the Sub-GHz Wireless Communication Evaluation Kit for Japan. The files cover multiple PCB layers such as analog signals, ground, power supply, digital signals, resist layers, silk screen, solder mask, and drill data. Related design guidelines for Sub-GHz transceiver circuit boards are also referenced to support proper implementation and evaluation.
Application Note PDF 1.50 MB 日本語
AI-generated Summary: The RF characteristic evaluation program enables testing and analysis of IEEE 802.15.4-compliant RF functions for the Renesas Sub-GHz transceiver R9A06G062 via serial commands from a PC. It includes an RF driver, peripheral utility, and UART communication program, facilitating control through a serial terminal. The program supports various command inputs for setting PHY modes, channels, transmission power, packet configurations, and measurement of PER and BER. It connects to the R9A06G062 evaluation board via serial cable and requires proper system evaluation and compliance measures during use. Detailed command specifications and channel settings across multiple regions are provided to support comprehensive RF testing and development.
6 items

Software & Tools

Software & Tools

Software title
Software type
Company
Sub-GHz/Wi-SUN Protocol Stack
Software stack for Sub-GHz/Wi-SUN wireless network applications
Protocol Stack Renesas
1 item
Part NumberStatusStockBudgetary Price (USD)DescriptionPb (Lead) Free
RTK0EE0013D10003BJActiveOut of Stock1u | $300Certified in JapanNo