Skip to main content
Renesas Electronics Corporation

Description

This power line communication evaluation kit for direct current (DC) power lines can be used to carry out software development and system evaluation using the R9A06G037 PLC modem IC. Two or more of this kit are necessary for evaluating PLC communication.

Features

  • Supported MCU and PLC modem IC:
    • MCU Group: RL78/G13
    • Part number of MCU mounted on board: R5F100GLAFB
    • PLC modem IC: R9A06G037
    • Part number of PLC modem IC mounted board: R9A06G037
  • For detailed information about the microcontroller, see the RL78/G13 Group page
  • Kit contains the complete circuit configuration necessary for DC power line communication, including an analog front end (AFE), a microcontroller for control, and a PLC modem IC
  • The kit contains the following three boards:
    • PLC board: PLC modem IC (R9A06G037) and AFE device (ISL15110)
    • RL78/G13 MCU board: Microcontroller board for control (RL78/G13)
    • Power filter board: PLC signal elimination filter for impedance upper and DC power source
  • Main unit outer dimensions:
    • PLC and RL78/G13 MCU board: 105mm x 70mm x 32mm
    • Power filter board: 40mm x 70mm x 35mm
  • Supported frequencies:
    • 35.9375kHz - 90.625kHz
    • 98.4375kHz - 121.875kHz
    • 154.6875kHz - 403.125kHz
    • 154.6875kHz - 487.5kHz
  • Direct current power line voltage: 16V–48V
  • Line feed from power supply to communication line
    • 16V - 48V, 0.5A, or more is recommended
  • External feed via AC adapter
    • 16V - 48V, 0.5A, or more is recommended

Applications

Type Title Date
Manual - Development Tools PDF 2.14 MB 日本語
Guide ZIP 5.18 MB 日本語
Schematic PDF 518 KB 日本語
3 items

Software & Tools

Software Downloads

Type Title Date
Software & Tools - Software
Log in to Download ZIP 1.97 MB
Software & Tools - Software
Log in to Download ZIP 6.39 MB
2 items

Related Boards & Kits

Boards & Kits

Part NumberStatusStockBudgetary Price (USD)SampleableRemarksPb (Lead) Free
RTK0EE0007D02001BJActiveIn Stock1u | $558.8N/AOrdering is limited to existing customersNo
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
Icon showing CD-ROM illustration, indicating compact disc storage.

ROM Ordering

Embed your custom code into Renesas masked MCUs during manufacturing for tailored device functionality.