Skip to main content
Renesas Electronics Corporation

Description

This is a USB-certified reference design for dual-port sourcing ports. This reference design converts a DC input to two USB Type-C® source ports. USB Type-C® source ports support Programmable Power Supply (PPS).

This reference design has two USB Type-C ports, making it a suitable solution for multiport AC adapters.

The standard firmware provided is used for USB-IF certification testing as a Known Good PD Source (with PPS).

USB certification:
TID: 1000181, RTK-251-1BuckBoostConverter2, 60W with PPS Source

The following tool is provided for firmware customization:

  • Firmware generation support tool (PDC image generator, PDC-IMGGEN): GUI tool that can change parameters of USB PD protocols.

Features

  • USB Power Delivery and USB-Type-C®
    • Two USB-Type-C® ports
    • Power Role: Source Only - Power Source voltage: 5, 9, 15, 20V and up to three additional voltages.
    • Supports Programmable Power Supply (PPS) function - Up to 20VProg supported (3.3V to 21V VBUS power supply)
    • Supports Programmable Power Supply (PPS) function
    • Supports USB-Type-C® Authentication Responder feature (RTK0EUG011D07010BJ only)
    • Supports USB Power Delivery Firmware Update feature (PDFU) (RTK0EUG011D07010BJ only)
  • LED indicators
    • System power indicator (1 LED)
    • USB-Type-C® port power supply status indicator (1 LED/port)
    • GPIO debug indicator (1 LED/port)
  • Protections
    • Over Temperature Protection (USB-Type-C® Receptacles)
    • Over Current Protection (VBUS current)

Applications

100W USB Type-C DC Input Module Block Diagram
100W USB Type-C DC Input Module
Versatile DC/DC module with USB PD, PPS, dual Type-C outputs, and 4-20V input support.
Type Title Date
Application Note
Log in to Download PDF 641 KB
AI-generated Summary: The RTK-251-BuckBoostConverter2 supports USB Power Delivery 3.0 ver. 2.0 with two USB Type-C ports, operating as a power source with voltages of 5, 9, 15, 20V, and additional programmable voltages up to 21V. It features Programmable Power Supply (PPS), Multi-Port Power Manager, USB Type-C Authentication Responder, and Firmware Update capabilities. The device includes LED indicators for system power, port power status, and GPIO debug, along with protections against over-temperature and over-current on USB Type-C receptacles. The manual provides a block diagram and component layout for the board.
PCB Design Files
Log in to Download ZIP 3.65 MB
2 items

Software & Tools

Software Downloads

Type Title Date
Library
Log in to Download ZIP 1014 KB
1 item
Part NumberStatusStockBudgetary Price (USD)Description
RTK0EUG011D07000BJActiveIn Stock1u | $147.2RTK-251-BuckBoostConverter2
RTK0EUG011D07010BJActiveIn Stock1u | $217.73RTK-251-BuckBoostConverter2 with USB Type-C Authentication