Skip to main content
Renesas Electronics Corporation

Description

The Renesas Solution Starter Kit for the RX23W MCU is the perfect starter kit for developers who are new to the RX23W (Code Flash 512KB, Pin Count 85-pin).

The kit includes an LCD display module and an on-chip debugging emulator. Download the integrated development environment and start evaluating the RX23W's performance right after unboxing this Renesas Solution Starter Kit.

Features

  • Devices on the board
    • Renesas Solution Starter Kit for RX23W: R5F523W8ADBL (Code Flash 512KB, Pin Count 85-pin)
    • Renesas Solution Starter Kit for RX23W with Built-in Trusted Secure IP Lite: R5F523W8BDB (Encrypt Function Supported, Code Flash 512KB, Pin Count 85-pin)
  • RX23W builds in Trusted Secure IP Lite. AES encryption function and robust key management can be evaluated*1
  • Bluetooth® 5.0 Low Energy can be evaluated (Download the sample code, including the project for touch feature evaluation.)
  • The touch feature (self-capacitive type) can be evaluated (Download the sample code, including the project for touch feature evaluation.)
  • 1 channel USB Function and 1 channel USB Host can be evaluated *2
  • Communication functions such as CAN *2, IIC, and SCI can be evaluated
  • Sample code with easy-to-understand coding techniques is available
  • Required IBM-PC compatible PC (needs USB interface and a processor with 1GHz or more), OS: Windows 10/8.1 (other than the listed OS is not supported)
  • Applications combining functions using the Firmware Integration Technology (FIT) module can be evaluated
  • *1 The product part number (ordering number) differs according to whether or not the MCU includes the encryption function.
  • *2 When using this function, prepare an external power supply (AC adapter, etc.) that outputs 5V. Suitable plugs are center plus, outer diameter 5.5mm, and inner diameter 2.1mm.

Applications

Type Title Date
Manual - Development Tools PDF 1.25 MB 日本語
Quick Start Guide PDF 484 KB 日本語
PCB Design Files
Log in to Download ZIP 1.12 MB 日本語
Manual - Development Tools PDF 2.10 MB 日本語
The Bluetooth® Low Energy Protocol Stack Basic Package for the RX23W Group provides a Bluetooth Core Specification v5.0–compliant BLE software platform for application development. Delivered as a BLE FIT module, it offers core BLE functionality through the R_BLE API and supports extended PHY features. Demo projects and flexible configurations support efficient evaluation and product development.
Application Note PDF 3.80 MB 日本語
AI-generated Summary: The guide details the development of Bluetooth Low Energy (BLE) applications using the RX23W Group. It covers hardware and software requirements, communication features, and the BLE protocol stack operation. The document explains configuration options, user code implementation, event handling, advertising, scanning, connection management, communication parameters, and security features such as pairing, bonding, and encryption. It also includes profiles, services, debugging techniques, and practical examples for BLE application development.
Tool News - Release PDF 210 KB 日本語
Application Note PDF 2.77 MB 日本語
AI-generated Summary: QE for Display [RX,RA] enables graphical interface development for embedded systems using Renesas RX microcontrollers with serially connected LCDs, supporting emWin and Aeropoint GUI middleware. It integrates with e2 studio, Smart Configurator, and Firmware Integration Technology (FIT) modules to simplify GUI creation, display control, and system development flow. The tool supports various RX family starter kits and target boards, facilitating efficient GUI design with AppWizard and PowerPoint-based Aeropoint GUI. It covers from initial display setup to project building, debugging, and execution, enabling high-performance, memory-efficient GUI solutions on microcontrollers without graphic LCD controllers.
Tool News - Release PDF 236 KB 日本語
Tool News - Release PDF 392 KB 日本語
Application Note PDF 701 KB
AI-generated Summary: The RX23W Group Renesas Solution Starter Kit provides a complete development environment including an evaluation board, debugger, and peripheral sample code. It supports the e2 studio IDE and Renesas CC-RX compiler. The document guides users through installation, project workspace creation, importing sample code, and understanding source code functionality. Sample projects demonstrate peripheral initialization and include main C source files. The zip package contains application notes and sample code but does not list PCB design files such as BOM, schematic, or Gerber files.
Manual - Development Tools PDF 1.67 MB 日本語
Release Note PDF 154 KB 日本語
Schematic PDF 95 KB
Application Note PDF 402 KB 日本語
AI-generated Summary: The document explains how the System_Bootloader sample operates on the RX23W microcontroller, guiding development of bootloader systems on the RX23W platform. It covers technical details for hardware setup, sample code execution, debugging, and code generation using Smart Configurator. The package includes user manuals, tutorial guides, quick start instructions, schematics, and application notes for firmware integration and bootloader operation. It also outlines general precautions for handling Renesas microcontroller products and the legal disclaimers related to product use and liability.
Manual - Development Tools PDF 2.36 MB 日本語
15 items

Software & Tools

Software & Tools

Software title
Software type
Company
QuickConnect Platform
QuickConnect platform enables fast prototyping by providing compatible hardware and software building blocks.
Software and Hardware Development Tools Renesas
QE for BLE: Development Assistance Tool for Bluetooth® Low Energy
Debugging support tool that specializes in Bluetooth® Low Energy system development [Plugin for Renesas IDE "e² studio"] [Support MCU/MPU: RA, RX, RL78]
Solution Toolkit Renesas
QE for Capacitive Touch: Development Assistance Tool for Capacitive Touch Sensors
In developing embedded system using the capacitive touch sensor of MCUs, you can easily setup initial configurations of the touch interface as well as process the tuning of sensors, and reduce development time. [Plugin for Renesas IDE "e2 studio"] [Standalone Version] [Support MCU/MPU:RA, RL78, RX, Renesas Synergy™]
Solution Toolkit Renesas
3 items

Software Downloads

Type Title Date
Board Description File ZIP 1 KB
Board Description File ZIP 1 KB
Software & Tools - Other
Log in to Download ZIP 96.24 MB
3 items

Sample Code

Sample Code

Filters
Type Title Date Date
Sample Code
Log in to Download ZIP 23.05 MB 日本語
Application: Industrial
Function: Communication Interface
Sample Code
[Software=RX Driver Package|V1.29],[Toolchains=CC-RX|V2.08.00]
Log in to Download ZIP 22.46 MB 日本語
Application: Consumer Electronics, Industrial
Compiler: CC-RX Function: Application Example IDE: e2 studio
Sample Code
Log in to Download ZIP 54.04 MB Compiler: CC-RX IDE: e2 studio
3 items
Part NumberStatusStockBudgetary Price (USD)DescriptionRemarks
RTK5523W8AS00000BJActiveIn Stock1u | $552.94Renesas Solution Starter Kit for RX23W MCUsRX23W Encrypt Function; None, Debugger supplied: E2 Lite
RTK5523W8BS00000BJActiveIn Stock1u | $552.94Renesas Solution Starter Kit for RX23W Built-in Trusted Secure IP LiteRX23W Encrypt Function; Support, Debugger supplied: E2 Lite