Overview
Description
The Renesas Starter Kit for RX140 is the perfect starter kit for developers who are new to the RX140 (Code Flash 256KB, Pin Count 80-pin). The kit includes an LCD display module and an on-chip debugging emulator. Download the integrated development environment installer for Renesas Starter Kit from the Renesas website and start evaluating RX140 performance, right after unboxing the Renesas Starter Kit.
Features
- R5F51406BDFN: Supported Encryption function, Code Flash 256KB, Pin Count 80-pin.
- RX140 builds in Security function. AES encryption, true random number generator can be evaluated.
- Touch feature (self-capacitive type) can be evaluated. Download the sample code including project for Touch feature evaluation on Renesas Web site (CS+ version and e² studio version).
- Application combining functions using FIT (Firmware Integration Technology) module can be evaluated.
- Required IBM-PC compatible PC(need USB interface, Processor 1GHz over), OS: Windows 11/10/8.1(other than the listed OS is not supported).
Applications
Design & Development
Videos & Training
Additional Videos
News & Blog Posts
Blog Post May 26, 2023 |
Blog Post Jul 11, 2022 |
Support
Support Communities
Get quick technical support online from Renesas Engineering Community technical staff.
Knowledge Base
Browse our knowledge base for helpful articles, FAQs, and other useful resources.