Skip to main content
Renesas Electronics Corporation

Description

The Renesas Starter Kit for RX111 is intended as a user-friendly introductory and evaluation tool for the RX111 microcontroller. The board also provides a useful platform for evaluating the Renesas suite of development tools for coding and debugging, using CubeSuite+.

The purpose of the board is to enable the user to evaluate the capabilities of the device and its peripherals by giving the user a simple platform on which code can be run only minutes from opening box. It can also prove an invaluable tool in development by providing a useful test platform for code already debugged using one of our more powerful emulation tools.

* CubeSuite+ is not generally promoted to the U.S. and European customers. Customers in the U.S. and Europe who are interested in CubeSuite+ are requested to contact our regional marketing departments for details.

About the bundled emulator

We have already discontinued production of the E1 emulator due to components of the product having reached their EOL (end of life, i.e. end of production). Please click on the following link to confirm the details and our successor products.
[Notification] End of Life (EOL) Notice for E1 Emulator (PDF | English, 日本語)

The Renesas Starter Kit which includes the E1 emulator is for sale as long as stocks last. There are no changes to the included emulator.
After stock of the Kit with E1 emulator ends, the kit will not include the E1 emulator.
[Notification] End of Life (EOL): Renesas Starter Kits with E1 Emulator (PDF | English, 日本語)

Product Limitation

Renesas Starter Kit for RX111 Product Limitation (16 Oct 2013)
A limitation exists with the board used on a batch of Renesas Starter Kit for RX111 Products.
Serial Numbers Affected: 00045380 to 00045879 inclusive.

Limitation:
The RSKRX111 board 3.3V supply is actual at 3.8V.

Explanation:
By mistaken voltage regulator mounting, regulator does not provide 3.3V.

Work-around:
Please modify the RSKRX111 board as follows.
This modification will provide 3.3V.

Remove R103 and replace R104 with 0R resistor.
Link J7 should be left open.

Layout and Specification

Monochrome LCD Board PmodTM Compatible* is supplied as a detachable sub-board. The board dimensions are 120 mm by 100 mm, detailed dimensions are available in the user manual.
* PmodTM is the trademark of Digilent Inc.

Image
rsk-rx111-layout-en-zh
ItemSpecification
MicrocontrollerRX111 (R5F51115ADFM)
On-board MemoryI2C EEPROM (R1EX24016ASAS0A) : 16K-bit
Input ClockMain: 16 MHz
Sub: 32.768 kHz
PotentiometerSingle-turn, 10 kΩ
LEDPower indicator: green x 1
User: green x 1, orange x 1, red x 2
SwitchReset x 1
User x 3
DC Power Jack5 V Input
E1 Header14-pin box header
USB ConnectorUSB CH0-Function: USB MiniB
USB CH0-Host: USB TypeA
LIN Connector2.54mm pitch, 3-pin (VBAT x 1, LIN Bus Line x 1, GND x 1)
USB to Serial Converter
Interface
RL78/G1C (R5F10JBCANA)
USB Connector (USB MiniB)
Pmod Connector2.54mm pitch, 12-pin x 2 (PMOD1, PMOD2)
Microcontroller Pin Header2.54 mm pitch, 36-pin x 4 (J1, J2, J3, J4)
Application Board Interface2.54 mm pitch, 26-pin x 2 (JA1, JA2), 24-pin x 2 (JA5, JA6)
BUS Interface Option2.54 mm pitch, 50-pin (JA3)

* Microcontroller Pin Header and Application Board Interface are not contained in the product.
* The potentiometer is fitted to offer an easy way of supplying a variable analog input to the controller. It does not necessarily reflect the accuracy of the controllers ADC. Please see the device manual for details.
Manufacturer Name: PIHER INTERNATIONAL CORPORATION
Part Number: N6R (6 mm RoHS reflowable potentiometer)

Configuration

[Kit with Renesas CubeSuite+]

  • CPU Board
  • Monochrome LCD Board PmodTM Compatible
  • Detachable AD Adjustment Shaft
  • E1 Emulator (Provided until stock of the Kit with E1 emulator ends)
  • Connection Cable (USB Cable, User Interface Cable)
  • Quick Start Guide
  • DVD-ROM

- Documents:

User Manual, Tutorial, and more

- IDE:

CubeSuite+ (Evaluation Software)

C/C++ Compiler Package for RX Family Evaluation Version

E1 Emulator Debugger

- Flash Memory Programmer:

Renesas Flash Programmer (Evaluation Software)

Notes

  • The CubeSuite+ Evaluation Software does not come with technical support services. In addition, The CubeSuite+ Evaluation Software has some restrictions compared to the Product Version.
  • The C/C++ Compiler Package for RX Family Evaluation Version does not come with technical support services. In addition, The C/C++ Compiler Package for RX Family Evaluation Version has some restrictions compared to the Product Version.
    Trial period: 60 days
    The link size will be limited to 128 KB after 60 days.
  • The Renesas Flash Programmer Evaluation Software does not come with technical support services.
  • The IDE and flash programmer of the DVD-ROM do not support the E2 emulator and E2 emulator Lite. When you use either of the emulators, download the latest tool from the Renesas website.

[Kit with e² studio]

  • CPU Board
  • Monochrome LCD Board PmodTM Compatible
  • Detachable AD Adjustment Shaft
  • E1 Emulator (Provided until stock of the Kit with E1 emulator ends)
  • Connection Cable (USB Cable, User Interface Cable)
  • Quick Start Guide
  • DVD-ROM

- Documents:

User Manual, Tutorial, and more

- IDE:

e² studio

C/C++ Compiler Package for RX Family Evaluation Version

E1 Emulator Debugger

and more

Notes

  • The C/C++ Compiler Package for RX Family Evaluation Version does not come with technical support services. In addition, The C/C++ Compiler Package for RX Family Evaluation Version has some restrictions compared to the Product Version.
    Trial period: 60 days
    The link size will be limited to 128 KB after 60 days.
  • The IDE and flash programmer of the DVD-ROM do not support the E2 emulator and E2 emulator Lite. When you use either of the emulators, download the latest tool from the Renesas website.

Applications

  • Camera
  • Meter
  • Smartphone
  • Health Equipment
  • Refrigerator
  • Washing Machine
  • Air Conditioner
  • Building Management System
Type Title Date
Quick Start Guide PDF 248 KB 日本語
Quick Start Guide PDF 201 KB
Tool News - Release PDF 261 KB 日本語
Tool News - Release PDF 210 KB 日本語
Tool News - Release PDF 236 KB 日本語
Tool News - Notification PDF 153 KB 日本語
Tool News - Note PDF 123 KB 日本語
PCB Design Files
Log in to Download ZIP 826 KB 日本語
Manual - Development Tools PDF 810 KB 日本語
Manual - Development Tools PDF 1.35 MB 日本語
Application Note PDF 529 KB
AI-generated Summary: The document explains how to open and navigate sample projects in CubeSuite+ for the RX111 Renesas Starter Kit. It guides users to open the RSKRX111_Tutorial project, access source code files grouped by type, and use the Project Tree window to manage projects. Each sample includes a main C source file generated by Code Generator. The sample code demonstrates peripheral initialization and ADC module operation in single-shot mode, showing ADC readings on an LCD and allowing user interaction via a potentiometer and switch.
Application Note PDF 510 KB
AI-generated Summary: The document guides users through importing the RX111 Renesas Starter Kit sample code into the e2studio IDE. It instructs selecting 'Go to the Workbench,' right-clicking in the project explorer to choose 'Import,' then selecting 'Existing Projects into Workspace' from the General folder. Users browse to the directory C:\Workspace\RSK\RSKRX111, ensure 'Copy projects into workspace' is checked, and finish the import. The IDE then loads the project for development.
Manual - Development Tools PDF 402 KB
Schematic PDF 126 KB
Manual - Development Tools PDF 425 KB
15 items

Software & Tools

Software & Tools

Software title
Software type
Company
QuickConnect Platform
QuickConnect platform enables fast prototyping by providing compatible hardware and software building blocks.
Software and Hardware Development Tools Renesas
1 item

Software Downloads

Type Title Date
Board Description File ZIP 1 KB
Software & Tools - Other
Log in to Download ZIP 554 KB
Software & Tools - Other
Log in to Download ZIP 700.28 MB
Software & Tools - Other
Log in to Download ZIP 548.08 MB
4 items

Sample Code

Sample Code

Filters
Type Title Date Date
Sample Code
Log in to Download ZIP 7.65 MB 日本語 IDE: CS+
Sample Code
Log in to Download ZIP 6.95 MB 日本語 IDE: e2 studio
2 items
Part NumberStatusStockBudgetary Price (USD)DescriptionDebugger supplied
R0K505111S900BEActiveIn Stock1u | $258.82Renesas Starter Kit for RX111 MCUsNone

Support Communities

  1. Issue regarding FAT system in renesas RSK RX111 board

    Dear Renesas Members, I need a suggestion *** help over the issue regarding the FAT file system in RX111 RSK.  I am using sample program given when I bought RX111 RSK board. The sample program is USB_HMSC which is not based on FIT module. The sample program is for MASS ...

    May 6, 2016
  2. Issue regarding FAT system in renesas RSK RX111 board

    Dear Renesas Members, I need a suggestion *** help over the issue regarding the FAT file system in RX111 RSK.  I am using sample program given when I bought RX111 RSK board. The sample program is USB_HMSC which is not based on FIT module. The sample program is for MASS ...

    May 6, 2016
  3. RX111 dataflash - section not found

    Hi, I am making a workspace in e2studio ver. 7.6.0 with RX toolchain v3.01.00. I want to access dataflash on RX111. I am using RSK-RX111 board with E1. As suggested by the r_flash_rx document, I created RPFRAM and PFRAM section in RAM and ...

    Feb 11, 2020
View All Results from Support Communities (9)