Overview
The Renesas Starter Kit for RL78/L13 is intended as a user-friendly introductory and evaluation tool for the RL78/L13 microcontroller. The board provides a useful platform for evaluating the Renesas suite of development tools for coding and debugging, using CubeSuite+.
The purpose of the board is to enable the user to evaluate the capabilities of the device and its peripherals by giving the user a simple platform on which code can be run, only minutes after opening the box. It can also prove an invaluable tool in development by providing a useful test platform for code already debugged using one of our more powerful emulation tools.
In order to make a product installer active, this product needs an internet connection. CubeSuite+ is not generally promoted to the U.S. and European customers. Customers in the U.S. and Europe who are interested in CubeSuite+ are requested to contact our regional marketing departments for details.
Features
- Renesas microcontroller programming
- User code debugging
- User circuitry such as switches, LEDs, and a potentiometer
- Sample application
- Sample peripheral device initialization code
Sample & Buy
Renesas Starter Kit for RL78/L13 (Kit with CubeSuite+)
| Description: | Renesas Starter Kit for RL78/L13 (Kit with CubeSuite+) |
| Debugger supplied: | None |
Videos & Training
Additional Videos
Support
Support Communities
- RL78/L13-Starter-kit details
Dear Team, I am working on RL78/L13 starter kit (WIth CS+ IDE) and could not find any related documents and example codes on Renesas web page (RL78/L13-Starter-kit - Renesas Starter Kit for RL78/L13 | Renesas). Can some one please share the design files for ...
Apr 8, 2022