Skip to main content
Renesas Electronics Corporation

Description

The Renesas Starter Kit for RL78/G13 is intended as a user-friendly introductory and evaluation tool for the RL78/G13 microcontroller. The board provides a useful platform for evaluating the Renesas suite of development tools for coding and debugging using CubeSuite+.

The purpose of the board is to enable the user to evaluate the capabilities of the device and its peripherals by giving the user a simple platform on which code can be run, only minutes after opening the box. It can also prove an invaluable tool in development by providing a useful test platform for code already debugged using one of our more powerful emulation tools.

Note: CubeSuite+ is not generally promoted to the U.S. and European customers. Customers in the U.S. and Europe who are interested in CubeSuite+ are requested to contact our regional marketing departments for details.

Features

  • Renesas microcontroller programming
  • User code debugging
  • User circuitry such as switches, LEDs, and a potentiometer
  • Sample application
  • Sample peripheral device initialization code

Applications

Type Title Date
Manual - Development Tools PDF 165 KB 日本語
Tool News - Notification PDF 153 KB 日本語
Application Note PDF 428 KB 日本語
AI-generated Summary: The software enables communication control between the RL78/G13 Starter Kit, ZMOD4410 gas sensor, and HS3001 humidity and temperature sensor via I2C. It acquires sensor data, including eCO2, TVOC, IAQ from ZMOD4410, and humidity and temperature from HS3001, then displays the results on the Starter Kit's LCD. The document details hardware connection, operation environment, software functions, and API specifications for sensor initialization, measurement, and data retrieval. It supports operation at 3.3V and includes sample connection diagrams and code modules to facilitate integration and development.
Application Note PDF 536 KB 日本語
AI-generated Summary: The software controls environmental sensors via I2C communication on the RL78/G13 microcontroller, acquiring temperature, humidity, CO2, and PM2.5 data from SHTC1, SGP30, SCD30, and SPS30 sensors. It displays sensor data on the RSK LCD and supports sensor initialization, data retrieval, flash memory read/write, and SCD30 calibration. Connection setup requires modifying pull-up resistors and wiring sensor modules to the RSK JA1 connector. The software calculates humidity-corrected gas sensor data and converts raw sensor outputs to temperature and humidity values using specified formulas.
Application Note PDF 540 KB 日本語
AI-generated Summary: The document explains how to open and navigate the RL78/G13 Renesas Starter Kit sample code using CS+ for CC-RL. It details selecting and opening projects, exploring source files grouped by type, and setting active projects. Each sample contains C source files, including a main function, generated by Code Generator. The code demonstrates peripheral initialization and supports debugging with relevant tools. Renesas provides website and inquiry links for further support.
Manual - Development Tools PDF 33 KB
PCB Design Files
Log in to Download ZIP 1.21 MB 日本語
Application Note PDF 277 KB
Application Note PDF 221 KB
Manual - Development Tools PDF 75 KB
Manual - Development Tools PDF 548 KB 日本語
Manual - Development Tools PDF 996 KB 日本語
Manual - Development Tools PDF 840 KB 日本語
Manual - Development Tools PDF 641 KB
Manual - Development Tools PDF 653 KB
Manual - Development Tools PDF 1.12 MB
Manual - Development Tools PDF 985 KB
17 items

Software & Tools

Software Downloads

Type Title Date
Software & Tools - Other
Log in to Download ZIP 546.41 MB
Software & Tools - Other
Log in to Download ZIP 338.02 MB
Software & Tools - Other
Log in to Download ZIP 日本語
3 items

Sample Code

Sample Code

Filters
Type Title Date Date
Sample Code
Log in to Download ZIP 1.17 MB Compiler: CC-RL IDE: e2 studio
Sample Code
Log in to Download ZIP 2.08 MB 日本語 Compiler: CC-RL IDE: CS+
Sample Code
Log in to Download ZIP 4.44 MB 日本語 IDE: CS+
Sample Code
Log in to Download ZIP 1.91 MB IDE: IAR Embedded Workbench
4 items
Part NumberStatusStockBudgetary Price (USD)DescriptionDebugger supplied
R0K50100LS900BEActiveIn Stock1u | $176.47Renesas Starter Kit for RL78/G13 (Kit with CubeSuite+)None

Support Communities

  1. Regarding R5F100GAA

    I am new to IAR and Renesas controllers. Can someone suggest me how do i start programming R5F100GAA in IAR. I didnot find any example projects for this part no.

    Dec 6, 2017
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
Icon showing CD-ROM illustration, indicating compact disc storage.

ROM Ordering

Embed your custom code into Renesas masked MCUs during manufacturing for tailored device functionality.