概要
説明
The RH4Z2501-PMOD Board is a Pmod™ module for the RH4Z2501 Renesas silicon evaluation. The purpose of the module is to be used with a standard MCU evaluation board with a compatible Pmod interface to implement an IO-Link device.
特長
- Voltage range from 9V to 36V
- Overvoltage peak robustness of ±60V
- Configurable driver output current 50mA DC to 600mA DC
- RDSON of less than 2.5Ω
- Adjustable driver slew rate
- Integrated wake-up detection
- MCU assisted wake-up generation (typically 600mA)
- OWI digital communication and calibration interface
- Integrated linear voltage regulators: 3.3V and 5V
- Integrated protection
- Reverse polarity protection for L+, CQ, GND/L-
- Onchip diagnostics
アプリケーション
設計・開発
ソフトウェア/ツール
ソフトウェアダウンロード
製品選択
| Part Number | Status | Stock | Budgetary Price (USD) | Sampleable |
|---|---|---|---|---|
| RH4Z2501_PMOD_BD | Active | In Stock | 1u | $49 | Available |
ビデオ&トレーニング
Introducing the ZSSC3286 sensor signal conditioner with dual path resistive analog front-end, integrated IO-Link stack with Smart Sensor Profile in COM3 mode, and a full-chain evaluation kit.