Skip to main content
Renesas Electronics Corporation

Renesas’ Timing product portfolio has been acquired by SiTime.

Datasheets, documentation, and sample orders remain available on Renesas.com through late 2026. For new designs, purchasing, support, and product inquiries, visit SiTime.com or send an email to [email protected]. Full transition to SiTime is expected by late 2026.

Overview

This is the evaluation kit for the RC32504A and RC22504A point-of-use jitter attenuator and clock generators.  The board comes populated with an RC32504A device. The RC22504A is functionally a subset of the RC32504A, so this board can be used to evaluate either, or both, of the devices. Refer to the device pages for additional details on the products.

Features

  • Jitter below 100fs RMS (10kHz to 20MHz)
  • Compliant with ITU-T G.8262 for synchronous Ethernet/OTN (EEC/OEC) and ITU-T G.8262.1 for enhanced synchronous Ethernet/OTN (eEEC/eOEC)
  • PLL core consists of fractional-feedback Analog PLL (APLL) which can optionally be steered by a Digital PLL (DPLL)
    • Operates from a 25MHz to 80MHz crystal or XO
    • APLL frequency independent of input/crystal frequency
    • Operates as a frequency synthesizer, jitter attenuator, synchronous equipment slave clock or Digitally Controlled Oscillator (DCO)
    • DPLL loop filter programmable from 0.1Hz to 12kHz
    • DCO has tuning granularity of < 1ppb
  • Programmable input buffer supports HCSL, LVDS, or two LVCMOS with no external terminations needed
    • Input frequencies: 1MHz to 800MHz (250MHz for LVCMOS)
    • Reference monitor qualifies/disqualifies input clock
  • Programmable status output
  • 4 differential/8 LVCMOS outputs
    • Any frequency from 10MHz to 1GHz (180MHz for LVCMOS)
    • Programmable output buffer supports HCSL (DC-coupled), LVDS/LVPECL/CML (AC-coupled) or two LVCMOS
    • Differential output swing is selectable: 400mV to 800mV
    • Output clock phase individually adjustable in 100ps steps
    • Output Enable input with programmable effect
  • Supports up to 1MHz I2C or up to 20MHz SPI serial processor port
  • Can configure itself automatically after reset through internal customer-definable One-Time Programmable (OTP) memory with up to four different configurations

Products in the Design

Sample & Buy

RC32504A_RC22504A - Evaluation Board

RC32504A-EVKGNA#0

Active

Videos & Training

News & Blog Posts

Support

Support Communities

  1. RC32504A

    How to program the user configuration file in OTP of RC32504A? What hard ware connection I have to make and which software I should you?

    Jan 9, 2025