Skip to main content
Renesas Electronics Corporation

Description

This is the evaluation kit for the RC32308A FemtoClock™ 3 jitter attenuator and clock generator. The RC32308A provides one independent timing channel that can be configured as digital PLLs (DPLLs) or as digitally controlled oscillators (DCOs) and with up to four independent frequency domains that are each either locked to the external reference input or locked to a free-run crystal or oscillator. The DPLL channels meet synchronous Ethernet clock requirements and they can be used for jitter attenuation and frequency translation. The DCOs can be programmed to synthesize the desired frequency and can be steered by external software with a resolution of 1.11e-13. The DPLLs can lock to virtually any frequency from 4kHz to 1GHz and the DPLLs and DCOs can generate virtually any frequency from 4kHz to 1GHz with typical jitter below 65fs RMS from 12kHz to 20MHz in jitter attenuator mode and below 55fs RMS from 12kHz to 20MHz in clock generator mode.

Features

  • Three differential clock inputs
  • Eight differential clock outputs
  • Onboard EEPROM stores startup-configuration data
  • XIN terminal can use a laboratory signal generator or OCXO/TCXO/XO components and board
  • Laboratory power supply connectors
  • USB-C power supply
  • Serial port for configuration and register readout

Applications

  • For 800Gbps SerDes Ethernet application
  • Jitter attenuation for 10/25/40/100/200/400/800 Gbps Ethernet PHYs or switches
  • Synchronous Ethernet (SyncE) equipment
  • Datacenter Top of Rack (ToR) and leaf switch
  • Ethernet switches and routers
  • Medical image system
  • Test and measurement
Type Title Date
Manual - Hardware PDF 1.39 MB
Application Note PDF 1.13 MB
AI-generated Summary: The document explains how to program external I2C serial EEPROMs for FemtoClock3 (FC3) and FemtoClock3 Wireless (FC3W) devices, detailing hardware connections, EEPROM addressing, and configuration loading processes. It covers the EEPROM payload sizes (4kB for FC3 and 2kB for FC3W), I2C speeds supported (100kHz, 400kHz, 1MHz), and the timing calculation for EEPROM startup and calibration. The hardware setup sections describe evaluation board schematics, EEPROM pin configurations, address selection via jumpers, and write-protect control. It also discusses managing I2C bus mastership during EEPROM loading and provides guidance on using GUI tools and recommended EEPROM vendors.
Application Note PDF 576 KB
Application Note PDF 836 KB
AI-generated Summary: The document explains how to optimize FemtoClock 3 (FC3) and FemtoClock 3 Wireless (FC3W) devices for low phase noise and minimal crosstalk. It covers XTAL frequency selection guidelines, emphasizing higher XTAL frequencies for better phase noise and specific frequency relationships depending on Synth or JA mode. Output selection advice prioritizes outputs with fewer circuit stages for improved phase noise. Fractional Output Dividers (FOD) usage is detailed, recommending fractional divide ratios between 0.2 and 0.8 to avoid spurs. The document also includes block diagrams and examples of device configurations.
Application Note PDF 804 KB
AI-generated Summary: The FemtoClock 3 (FC3) device provides low phase noise, low jitter clock signals optimized for the Broadcom Tomahawk 5 (TH5) Ethernet switch. It meets the stringent jitter requirement of less than 90fs RMS (12kHz to 20MHz with 4MHz HPF) at 312.5MHz, delivering approximately 25fs jitter after filtering. The FC3 supports the TH5’s differential voltage swing requirement of 800mVpp to 1400mVpp by adjusting HCSL driver current and using a 75Ω external termination. It also accommodates the TH5’s power-up and reset timing with output enable/disable control to prevent damage. The reference design includes termination schemes and measured amplitude performance. Revision history notes the initial release dated December 19, 2023.
5 items

Software & Tools

Software & Tools

Software title
Software type
Company
Renesas IC Toolbox (RICBox)
The Renesas IC Toolbox (RICBox) software platform enables customers to configure Renesas devices on evaluation kits when attached to the computer running the software.
Software Package Renesas
1 item
Part NumberStatusStockSampleablePb (Lead) FreeECCN (US)HTS (US)
RC32308A-EVKActiveIn StockAvailableNoEAR998473.30.1180

Support Communities

  1. 关于RC32308A-EVK,有没有一些适用于更高版本RICBox的使用教程和插件

    问题1:手册上在创建工程时需要加载FemtoClock3,可是下载对应8.4.0版本这个是没有这个插件的,那应该去下载那个版本呢 问 ...

    Jan 5, 2026
  2. RC32308A-EVK的使用问题

    1.RC32308A-EVK上丝印是2023年10月的,实际只找到2023年7月10号的手册 2.手册里面有提到U3和U27,但是实际只找到U27,没找到U3 3 ...

    Jan 14, 2026