Skip to main content
Renesas Electronics Corporation

Renesas’ Timing product portfolio has been acquired by SiTime.

Datasheets, documentation, and sample orders remain available on Renesas.com through late 2026. For new designs, purchasing, support, and product inquiries, visit SiTime.com or send an email to [email protected]. Full transition to SiTime is expected by late 2026.

Overview

The VersaClock® 7 programmer board is made to ease the programming of RC21008 and RC31008 blank devices. With the onboard USB interface, RICBox™ Graphical User Interface (GUI) can be used to communicate with the blank device in the socket for configuration and programming.

Features

  • Programmer board is powered using USB port
  • Programmer board uses RICBox™ GUI to program the blank parts
  • Program VersaClock 7 – RCx1008, RC31008 blank part in the socket

Products in the Design

Sample & Buy

RC21008_31008-PROG Board

RC21008_31008-PROG

Active
Pb (Lead) Free:No