Skip to main content
Renesas Electronics Corporation

Description

The SH7269 CPU Board is mounted with the SH7269 MCU SH2A-FPU core, 266. 67MHz, 256-pin package.

Notes:

(1) When using the SH7269 USB module as the USB function module, use the commercially available connector converter for Series-A to B, or remove the Series-A receptacle and connect the mini-B receptacle.
(2) Some of the functions cannot be used with the R0K572690C000BR.
(3) Sample program for MCU peripheral functions such as the Bus State Controller.
(4) The E10A-USB emulator is not included.

Features

  • Selectable from four boot options: NOR flash memory, serial flash memory, NAND flash memory with the SD controller, and NAND flash memory with the MMC controller
  • Coming with the USB Series-A receptacle for evaluating the SH7269 USB function as the regular equipment, advanced development and evaluation of the USB host module application is allowed (*1)
  • SH7269 data bus, address bus, and on-chip peripheral pins are all connected to expansion connectors (or through-holes) on this board to allow for timing evaluation with peripherals that use measurement instruments
  • Provides the development environment (e.g. the SH7269 sample program *3) required for advanced development of software
  • H-UDI port connectors (38-pin and 14-pin) are provided to connect the Renesas E10A-USB emulator

Applications

Type Title Date
Manual - Development Tools PDF 8.03 MB 日本語
PCB Design Files
Log in to Download ZIP 225 KB 日本語
PCB Design Files
Log in to Download ZIP 1.44 MB 日本語
3 items

Software & Tools

Software & Tools

Software title
Software type
Company
C/C++ Compiler Package for SuperH Family
C/C++ Compiler package for SuperH RISC engine Family. Simulator debugger and High-performance Embedded Workshop included.
Compiler/Assembler Renesas
E10A-USB
On-chip debugging emulator for SuperH RISC engine, H8SX and H8S Family.
Emulator Renesas
2 items

Software Downloads

Type Title Date
Software & Tools - Other
Log in to Download ZIP 11 KB 日本語
1 item

Sample Code

Sample Code

Filters
Type Title Date Date
Sample Code
Log in to Download ZIP 296 KB 日本語
1 item

Related Boards & Kits

Boards & Kits

Part NumberStatusStockPb (Lead) FreeRoHS CompliantChina RoHS Compliant
R0K572690C000BRLast Time BuyOut of StockNoNoNo