Overview
The SH7269 VDC4 Board includes four connectors for output evaluation to the TFT-LCD panel.
Note: This product does not come with the development tools. Prepare the following items before using this optional board.
- SH7269 CPU board (R0K572690C000BR)
- SuperH RISC engine C/C++ Compiler Package
- E10A-USB emulator
- LCD module
Features
- Includes a video DAC (Digital-to-Analog Converter) to convert TFT-LCD panel control signal to the analog RGB, which allows connecting to PC monitor to evaluate the VDC4 display
- Includes a connector to evaluate digital video input
Products in the Design

Sample & Buy
R0K572690B000BR
Obsolete| Pb (Lead) Free: | No |
| RoHS Compliant: | No |
| China RoHS Compliant: | No |
Add-on Hardware
Additional boards that work with this platform. Some may be required for full functionality or to evaluate specific features.
SH7269 CPU Board
R0K572690C000BR Last Time Buy
The SH7269 CPU Board is mounted with the SH7269 MCU SH2A-FPU core, 266. 67MHz, 256-pin package.
Notes:
(1) When using the SH7269 USB module as the USB function module, use the commercially available connector converter for Series-A to B, or remove the Series-A receptacle and connect the mini-B... Read More
Recommended Documents:
Support
Support Communities
Get quick technical support online from Renesas Engineering Community technical staff.
Knowledge Base
Browse our knowledge base for helpful articles, FAQs, and other useful resources.