Skip to main content
Renesas Electronics Corporation

Description

The QCIOT030-ISL76683EVZ board enables quick prototyping of the ISL76683 light-to-digital output sensor for custom system designs. The ISL76683, an integrated light sensor with an internal ADC, provides four user-programmable lux sensitivity ranges, optimizing performance across various lighting conditions. Its I2C interface enables multi-function control and remote monitoring, while a software power-down mode reduces power usage to less than 1μA. The board features Pmod™ connectors on both sides, allowing additional Type 6/6A boards to be daisy-chained with multiple sensors on the same MCU Pmod connector. Thanks to its standard connector and software support, the QCIOT030-ISL76683EVZ is an excellent choice for rapidly creating an IoT system with the Renesas QuickConnect platform.

Features

  • Range selects with I2C
  • IR + UV rejection
  • AEC-Q100 qualified
  • Adjustable sensitivity: up to 65 counts per lux
  • User-programmable upper and lower threshold interrupt
  • Standardized Type 6A Pmod connector supports Extended I2C interface
  • Dual connectors allow pass-through signals for daisy-chained solutions

Applications

Type Title Date
Manual - Hardware PDF 1.74 MB
PCB Design Files
Log in to Download ZIP 3.54 MB
2 items

Software & Tools

Software & Tools

Software title
Software type
Company
QuickConnect Platform
QuickConnect platform enables fast prototyping by providing compatible hardware and software building blocks.
Software and Hardware Development Tools Renesas
1 item

Software Downloads

Type Title Date
Software & Tools - Software
Log in to Download ZIP 38 KB
1 item

Related Boards & Kits

Boards & Kits

Part NumberStatusStockSampleablePb (Lead) FreeECCN (US)HTS (US)
QCIOT30-ISL76683EVZActiveOut of StockAvailableYesEAR998473.30.1180

Support Communities

  1. ISL76683 Ir rejection

    Hello,  I am working with the ISL76683 sensor to calculate the ambient lux. I am having trouble getting correct values when I do the IR rejection. The chip configuration is as follows: Control register: 0x10001001 (Enable ADC, Normal operation, integration is internally timed, mode difference d1- d2 and width is ...

    Mar 19, 2025